No image available
No image available
Your request is being processed.
687925
Bent Axis Axial Piston Pumps

F1 Fixed Displacement Bent-Axis Truck Pumps and Motors

The F1 offers many additional values for operators of cargo cranes, hook loaders,<br/>skip loaders, forest cranes and heavy duty demanding truck applications.<br/>

Roll On To Zoom


The F1 offers many additional values for operators of cargo cranes, hook loaders,
skip loaders, forest cranes and heavy duty demanding truck applications.

Choose attributes to view part number:

Reset Attributes
Description


Higher selfpriming speed
Operating pressures to 400 bar
New frame sizes to meet market requirements
Higher overall efficiency
Increased reliability
Reduced noise level
Smaller installation dimensions

Description

Performance Characteristics
Body Material Aluminium
Shaft size DIN 5462 B8*32*36, SAE J744
Shaft Type Spline
Flange DIN 5462 ISO 4-Bolt, SAE J744
Application For Truck Application

Please configure part to display CAD
???ATTACHMENTS???

Contact Us


PARKER HANNIFIN GMBH


PUMP AND MOTOR DIVISION EUROPE

NEEFESTRASSE 96

CHEMNITZ

GERMANY

09116


Ph:+49 37139370


Fax:+49 3713937488