Piston Pumps

Filter by

No filters selected

Body Material

For Fluid Type

Media

Pump Type

Maximum Displacement

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Piston Pumps


Piston Pumps

Parker offers a comprehensive selection of both fixed and variable pump types, utilizing inline and best axis technologies for a range of application solutions for Construction, Marine, Mining, and Oil & Gas industries. Our pump technology includes both open and closed circuit (hydrostatic) piston pumps for a variety of fluid types, including standard hydraulic oil, water glycol, phosphate ester and biodegradable. Parker Piston Pumps offer reliable performance, precision, and compact designs


The Parker P1 Series offers variable displacement medium pressure axial piston pumps for open-circuit mobile applications. Compact, quiet and efficient, P1 piston pumps deliver a continuous operating pressure of up to 4,060 psi (280 bar).

Viewing 10 of 1

The HP1 Series is anindependently controlled over-center, piston pump. It is housed in a compact reservoir with a filter and associated valving. Speed range 1800 to 3600 rpm. Intermittent pressure 3000 psi.

Viewing 10 of

Open circuit, variable swashplate piston pumps. Optimized for heavy duty industrial and marine applications. Operating pressures of up to 420 bar, high speed ratings and a wide range of highly responsive controls. Displacements from 16 to 360 cc/rev.

Viewing 10 of 1

Parker GOLD CUP® Pumps & Motors ensure high performance in severe-duty applications. With a robust design, they operate to pressures up to 6,000 psi & speeds up to 3,600 rpm. Before the 2004 acquisition, the product line was known as Denison Gold Cup.

Viewing 10 of 1

Parker VP1 hydraulic variable truck pump series has operating pressures up to 420 bar (6,100 psi) and speeds up to 3000 rpm. The VP1 pump is a robust design that provides circuit reliability for the most demanding truck applications. Sizes from 45-130cc.

Viewing 10 of 1

Parker’s Drive Controlled Pump system solutions are variable-speed hydraulic pump systems which provide high energy efficiency. They essentially consist of an AC drive unit, an asynchronous motor as well as a hydraulic pump.

Viewing 10 of 55

The Parker PD Series pump offers variable displacement axial piston pumps for open-circuit applications. Featuring a compact footprint and continuous operating pressure of up to 4,060 psi, PD piston pumps provide quiet operation and efficient control.

Viewing 10 of 1

The Parker C Series Variable Displacement Axial Piston Pumps are engineered for heavy-duty mobile equipment applications. Pumps offer a pressure rating of 6,090 psi, durable construction and a compact footprint.

Viewing 10 of 1

Variable, swashplate piston pumps designed for operation in open circuit, mobile hydraulic systems. Perfect choice when it comes to cost-saving installation as well as high productivity and power density. Displacements from 60 to 145 cc/rev.

Viewing 10 of 1

eP2/eP3 variable, swashplate piston pumps with electr. controlled displacement control for the open circuit up to 350 bar and a max. operating speed of 2600 rpm is available from 75 to 145 cc/rev and can be used for mobile applications.

Viewing 10 of 12

Parker PAVC Medium Pressure/Super Charged Hydraulic Piston Pumps provide reliable high-speed operation. With a pressure rating of 3,000 psi, they are ideal for a variety of medium pressure mobile and industrial applications.

Viewing 10 of 1

The Parker PVP Series provides durable variable volume hydraulic piston pumps for medium pressure applications. With a pressure rating of 3,600 psi and a wide range of controls, PVP pumps are efficient and reliable.

Viewing 10 of

GOLD CUP® Cam and Cradle offers OEM aftermarket cam and cradle assembly that ensures quality and performance in the robust series of GOLD CUP hydrostatic piston pumps.

Viewing 10 of 12

The HP2 Series is composed of two independently controlled over-center, piston pumps on a single drive shaft. They are housed in a compact reservoir with a filter and associated valving. Speed range 1800 to 3600 rpm. Intermittent pressure 2600 psi.

Viewing 10 of

Helix Miniature Piston Pump (Gas) Up to 100 PSIg (6.9 Bar) Pressure

Viewing 10 of 1

The PVplus condition monitoring system implements the possibility to track the status of your pump, identify risks and can send pump specific information to connected systems.

Viewing 10 of

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Viewing 10 of 4

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Viewing 10 of 8

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Viewing 10 of 12

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Viewing 10 of 14

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Viewing 10 of 384

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Viewing 10 of 2

Note: This product is no longer available - please refer to the “Related Documents" or "Related products" section of this page for details on any alternative products, or contact us for further assistance.

Viewing 10 of 1

687PDC
687PDC