Electric Cylinders Products from parker include

: Default
Sort By Product Attributes
Series

Series

Profile Width Range

Profile Width Range

Drive Type

Drive Type

Rod End Dimension

Rod End Dimension

Maximum Stroke (mm)

Maximum Stroke (mm)

Corrosion Resistant Option

Corrosion Resistant Option

Maximum Acceleration (inch/s2)

Maximum Acceleration (inch/s2)

Maximum Acceleration (m/s2)

Maximum Acceleration (m/s2)

Maximum Speed (inch/s)

Maximum Speed (inch/s)

Maximum Speed (m/s)

Maximum Speed (m/s)

Maximum Stroke (inch)

Maximum Stroke (inch)

???ACCE_Region_Product_List???
Electric Cylinders ( 1 - 14 of 14 )
Compare Selected
Product Listing

Offering thrust forces to 9300N, strokes to 1.2m and an ISO50 compatible flange, the ETH050 electric cylinders close the gap to pneumatic/hydraulic actuators, offering a suitable replacement with the benefits of greater control and increased reliability

With an ISO32 compatible flange and thrust forces up to 600N, the ET32 electric cylinders can be mounted in existing fluidpower cylinder applications, adding infinite programmability and control. For new applications Parker recommends the ETH-series

Offering thrust forces to 25100N, strokes to 1.6m and an ISO80 compatible flange, the ETH080 electric cylinders close the gap to pneumatic/hydraulic actuators, offering a suitable replacement with the benefits of greater control and increased reliability

With an ISO50 compatible flange and thrust forces up to 3300N, the ET50 electric cylinders can be mounted in existing fluidpower cylinder applications, adding infinite programmability and control. For new applications Parker recommends the ETH-series

Offering thrust forces to 56000N, strokes to 2.0m and an ISO100 compatible flange, the ETH100 electric cylinders close the gap to pneumatic/hydraulic actuators, offering a suitable replacement with the benefits of greater control & increased reliability

With an ISO80 compatible flange and thrust forces up to 8300N, the ET80 electric cylinders can be mounted in existing fluidpower cylinder applications, adding infinite programmability and control. For new applications Parker recommends the ETH-series

Offering thrust forces to 114000N, strokes to 2.0m and an ISO125 compatible flange, the ETH125 electric cylinders close the gap to pneumatic/hydraulic actuators, offering a suitable replacement with the benefits of greater control & increased reliability

ETT025 direct-thrust linear motor actuators offer a peak thrust force of 93N, strokes to 360mm, ISO25 compatible flange and a cost-effective, energy-efficient alternative to pneumatic cylinders in applications demanding greater flexibility and control

ETT032 direct-thrust linear motor actuators offer a peak thrust force of 169N, strokes to 660mm, ISO32 compatible flange and a cost-effective, energy-efficient alternative to pneumatic cylinders in applications demanding greater flexibility and control

ETT050 direct-thrust linear motor actuators offer a peak thrust force of 746N, strokes to 720mm, ISO50 compatible flange and a cost-effective, energy-efficient alternative to pneumatic cylinders in applications demanding greater flexibility and control

With an ISO100 compatible flange and thrust forces up to 21200N, the ET100 electric cylinders can be mounted in existing fluidpower cylinder applications, adding infinite programmability and control. For new applications Parker recommends the ETH-series

With an ISO125 compatible flange and thrust forces up to 44500N, the ET125 electric cylinders can be mounted in existing fluidpower cylinder applications, adding infinite programmability and control. For new applications Parker recommends the ETH-series

Offering thrust forces to 3700N, strokes to 1.0m and an ISO32 compatible flange, the ETH032 electric cylinders close the gap to pneumatic/hydraulic actuators, offering a suitable replacement with the benefits of greater control and increased reliability

ETT080 direct-thrust linear motor actuators offer a peak thrust force of 2083N, strokes to 736mm, ISO80 compatible flange and a cost-effective, energy-efficient alternative to pneumatic cylinders in applications demanding greater flexibility and control

Contact Us

Littlehampton
Parker Hannifin Manufacturing Ltd
Electromechanical Drives Business Unit
New Courtwick Lane
Littlehampton
United Kingdom
BN17 7RZ
Phone +44 (0)1903 737000
Fax  +44 (0)1903 737100