Rotary Brushless Servo Motors

Parker's range of rotary brushless servo motors are specially designed for high speed operation. The motors are balanced with high accuracy to minimize vibration and increase service life, making them ideal for auxiliary spindle applications on machine tools. The motors feature high dynamic performance and torque densities, while taking advantage of a large variety of options and customization possibilities.

Displaying products 1 - 8 of 8

MH-Series General Purpose Brushless Servo Motors (for use with Compax3 Servo Drives)

Available in 56-265mm frame sizes, MH motors are designed for applications where high dynamic performance and the utmost reliability are crucial. MH motors have the option of either resolver or encoder feedback, suitable for use with Compax3 servo drives

SMB-Series Low-Inertia Brushless Servo Motors (Resolver Feedback)

Available in 60-170mm frame sizes, SMB motors use innovative salient pole technology to achieve low rotor inertias and high dynamic performance. SMB motors have resolver feedback, suitable for use with SLVDN/TPDM/HiDrive/ViX servo drives

SME-Series Low-Inertia Brushless Servo Motors (Encoder Feedback)

Available in 60-170mm frame sizes, SME motors use innovative salient pole technology to achieve low rotor inertias and high dynamic performance. SME motors have encoder feedback, suitable for use with SLVDN/TPDM/HiDrive/ViX servo drives

SMH-Series Low-Inertia Brushless Servo Motors (for use with Compax3 Servo Drives)

Available in 60-170mm frame sizes, SMH motors use innovative salient pole technology to achieve low rotor inertias and high dynamic performance. SMH motors have the option of either resolver or encoder feedback, suitable for use with Compax3 servo drives

MB-Series General Purpose Brushless Servo Motors (Resolver Feedback)

Available in 56-265mm frame sizes, MB motors are designed for applications where high dynamic performance and the utmost reliability are crucial. MB motors have resolver feedback, suitable for use with SLVDN/TPDM/HiDrive/TWINN/SPDN/TBL servo drives

ME-Series General Purpose Brushless Servo Motors (Encoder Feedback)

Available in 70-265mm frame sizes, ME motors are designed for applications where high dynamic performance and the utmost reliability are crucial. ME motors have encoder feedback, suitable for use with SLVDN/TPDM/HiDrive/TWINN/SPDN/Aries servo drives

NX-Series Low-Cogging Brushless Servo Motors

Available in 42-155mm frame sizes, NX motors are designed to provide low cogging torque and smooth operation. A large set of torque/speed characteristics, options and customization possibilities are available, as well as CE and UL marking certification

EX-Series Explosion Proof (ATEX) Brushless Servo Motors

Available in 70-155mm frame sizes, EX motors feature an explosion-proof housing, making them suitable for use in explosive atmospheres. Two versions are available conforming with either North American (UL/cUL) or European (CE) safety standards



Displaying products 1 - 8 of 8




Contact Us


Parker Hannifin Manufacturing


Germany GmbH & Co. KG

Electromechanical Automation

Robert-Bosch-Strasse 22

Offenburg

Germany

77656


Ph:+49 (0) 7815090


Fax:+49 (0) 78150998176