No image available
No image available
Your request is being processed.
C27203
Quick Couplings

Series 17 Quick Coupling

Quick Coupling System for Pneumatic and Fluid Handling up to 35 bar

Roll On To Zoom


Quick Coupling System for Pneumatic and Fluid Handling up to 35 bar

Choose attributes to view part number:

Reset Attributes
Description

Brass/steel industrial coupling with English profile specifically suited to compressed air applications in industry.
Coupling system with single-hand operation. UltraFlo valve for optimum flow and low pressure drop. Versatile due to slim design and light weight.

Application Area:
- Machinery Construction
- Automotive

Description

Performance Characteristics
Diameter Nominal (DN) 5
Valving Yes, No
Version Single Shut-Off
Length (mm) 33 up to 76
External Hex (mm) 11 up to 24
Outside Diameter (mm) na, 12, 23
Material Brass, Steel
Material - Seals na, NBR
Minimum Working Temperature (°C) -20
Maximum Working Temperature (°C) 100
Maximum Working Pressure (bar) 35
Flow Rate (lpm) 870

???ATTACHMENTS???

Contact Us


Parker Hannifin Manufacturing Germany GmbH & Co. KG

Parker Hannifin Manufacturing Germany GmbH & Co. KG


Daimlerstraße 7

Eberdingen - Nussdorf

Germany

71735


Ph:+49 (0)7042 100 0


Fax:+49 (0)7042 100 147