Aluminum Pumps – PGP517 Series | Parker NA

Aluminum Pumps – PGP517 Series

Parker’s Aluminum Pump PGP517 Series fixed displacement gear pump offers high performance and high power density due to its aluminum construction.

Use our configurator to build the right part for your application.
Description
    Parker’s Aluminum Pump PGP517 Series fixed displacement gear pump offers high performance and high power density dues to its aluminum construction, making it an ideal selection for the Aerial, Agriculture, Construction, Forestry, Material Handling, and Turf Equipment markets.  It is available as a standard pump, clutch pump, tandem pump or as a pump with a priority flow valve including primary circuit relief valve.                     

    Markets:
    • Aerial
    • Agriculture Machinery
    • Construction Equipment
    • Forestry Equipment
    • Material Handling Equipment
    • Turf Equipment
    • Vocational & Municipal Equipment

    Features/Benefits:
    • Three-piece construction for distribution flexibility
    • Aluminum pumping sections for light weight
    • Journal bushings for long life
    • Pressure balanced thrust blocks for high efficiency
    • Multiple sections available

    Applications:
    • Power steering pumps – priority valves available
    • Brake pump
    • Brush Chipper
    • Trencher pump
    • Hydraulic Power Unit
    • Aerial Lift
    • Transfer pump
    • Lube pump

    Technical Specifications:
    • Sizes from 16 to 70 cc
    • Operating pressures up to 275 bar (3,988 psi)
    • Speeds up to 3,400 rpm
    • CW, CCW, and Bi-rotational pumps available
    • SAE shafts, flanges and porting available
    • Extensive valve options available:  Pressure relief, anti-cavitation, cross port relief, solenoid unloading, proportional relief, and reversing.

    For detailed technical information on PGP517 please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support.  

    * Made in Germany
Description

Performance Characteristics

Body Material

Aluminium

Case Drain Option

NO

Charge Pump Option

No

Circuit Type

OPEN

Configuration

Single / Tandem / Multiple

Control Method

Consult Parker

Energy Recovery Capable

NO

Filtration Option

NO

Fluid Type

Standard Hydraulic Fluid

Maximum Displacement (cm3/rev)

70

Maximum Displacement (in3/rev)

4.27

Maximum Flow (gpm)

44.35

Maximum Flow (lpm)

168

Maximum Fluid Temperature (C)

80

Maximum Fluid Temperature (F)

176

Minimum Fluid Temperature (C)

15

Minimum Fluid Temperature (F)

5

Maximum Noise Level (DBA)

85

Maximum Operating Pressure (bar)

250

Maximum Operating Pressure (psi)

3625

Maximum Radial Shaft Load (kg)

Consult Parker

Maximum Radial Shaft Load (lbs)

Consult Parker

Maximum Speed (rpm)

3400

Maximum Viscosity (SUS)

4664

Minimum Viscosity (SUS)

38

Maximum Weight (KG)

41

Maximum Weight (lbs)

30.8

Media

Hydraulic / Liquid

Mounting Option

SAE | ISO | DIN

Port Connection

SAE | ISO | BSPP | ODT

Port Connection Type

FLANGE | STRAIGHT THREADED

Porting Location

SIDE PORTS | REAR PORTS | CONFIGURABLE

Pump Technology

Gear

Pump Type

Fixed

Rotation

CLOCKWISE | COUNTER CLOCKWISE

Sensor Type

SPEED | PRESSURE

Shaft Type

SAE | ISO | DIN | Industry Specific

Thru-Drive Capability

YES

Contact Us

GEAR PUMP DIVISION
101 CANTERBURY RD
KINGS MOUNTAIN
NC
UNITED STATES
28086-9433
Phone (704) 730-2000
Fax  (704) 730-5832