DC Drives

Parker offers a full range of drives including stepper, compact and high performance servo, AC variable speed, high current output DC and panel mounted drives. Parker industry leading drives include Sensorless, Vector and Microstepping options. Parker drives are suitable for speed, torque or position control and are available in power ranges from fractional to over 2,000 hp. Parker also offers inverters for renewable energy applications that convert DC power to AC electricity and deliver power to the grid, allowing hybrid vehicles and mobile equipment that convert regenerated power to battery storage to reduce fuel consumption and emissions.

DC Drives from Parker include:

Contact Us


Parker Hannifin Manufacturing Ltd


SSD Drives Division Europe

New Courtwick Lane

Littlehampton

United Kingdom

BN17 7RZ


Ph:+44 (0)1903 737000


Fax:+44 (0)1903 737100