Industrial Hose Products Division Products Products from parker include

: Default
Sort By Product Category Product Categories Industrial Hose Products Division Products
Sort By Product Attributes
Type

Type

Application

Application

Outside Diameter (mm)

Outside Diameter (mm)

Color

Color

Fitting Type

Fitting Type

Hose I.D. (inch)

Hose I.D. (inch)

Hose I.D. (mm)

Hose I.D. (mm)

Industry Standards

Industry Standards

Inside Diameter (Inch)

Inside Diameter (Inch)

Inside Diameter (mm)

Inside Diameter (mm)

Material

Material

Maximum Working Pressure (Bar)

Maximum Working Pressure (Bar)

Maximum Working Pressure (psi)

Maximum Working Pressure (psi)

Media

Media

Outside Diameter (Inch)

Outside Diameter (Inch)

Shape

Shape

Thread Type

Thread Type

Flare Type

Flare Type

Thread Size (Inch)

Thread Size (Inch)

Thread Size (mm)

Thread Size (mm)

Maximum Working Temperature (F)

Maximum Working Temperature (F)

Minimum Working Temperature (F)

Minimum Working Temperature (F)

Maximum Working Temperature (C)

Maximum Working Temperature (C)

Minimum Working Temperature (C)

Minimum Working Temperature (C)

Inside Diameter (inch)

Inside Diameter (inch)

???ACCE_Region_Product_List???
Industrial Hose Products Division Products ( 1 - 20 of 265 )
Switch to list view
List
Switch to grid view
Grid
Next Page
Next Next Page
Compare Selected
Product Listing

Grade T Single Line Fuel Gas Welding Hose is designed for transfer of many commonly used welding fuel gases in applications to 200°F and 200 psi, Series 7141

Grade T Single Line Oxygen Welding Hose is designed for transfer of oxygen in applications to 200°F and 200 psi, Series 7142

PWD Pressure Wash Down Hose is designed for medium pressure, high temperature service in applications to 250°F and 1500 psi, Series 7143

Softwall Farm Pump Hose is designed to transfer refined fuels from gravity-feed storage tanks or manual dispensers to 180°F and 50 psi, Series 7174

MPT II Nonconductive Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 212°F and 300 psi, Series 7094

MPT II Nonconductive Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 212°F and 300 psi, Series 7095

Nexcol PVC High Stability Grade Aeration Tubing is designed for air charging/circulation in underwater applications to 140°F and 60 psi, Series 106 HSG

Nexaqua PVC Clear Potable Water Hose is designed for transfer of potable water in camper and marine applications to 150°F and 150 psi, Series 162

Paint fluid hose is designed for transfer of high aromatic content products such as ketone solvents, lacquers, paint thinners, oil-based and water-based paints and many common chemicals used in applications to 200°F and 750 psi, Series 7108

Nexaqua PVC White Potable Water Hose is designed for transfer of potable water in camper and marine applications to 150°F and 150 psi, Series 164

PVC Fire Extinguisher Booster Hose is designed for use in portable fire extinguisher units to 150°F and 250 psi, Series 167

Composite Vapor Recovery Suction Hose is designed for capturing petroleum and petrochemical vapors released during the bulk transfer process in applications to 212°F and 100 psi, Series 1000

Composite Petroleum Suction Hose is designed for transfer of petroleum products in applications to 212°F and 250 psi, Series 2100

Composite Chemical Suction Hose is designed for transfer of many industrial strength acids, chemicals and solvents in applications to 212°F and 250 psi, Series 3100

Composite Aggressive Chemical Suction Hose is designed for transfer of many industrial strength acids, chemicals and solvents in applications to 212°F and 250 psi, Series 4100

Soft-Flex 2000 Softwall Gasoline Dispenser Hose is designed to transfer refined fuels from powered dispensers to 180°F and 150 psi, Series 7114

Day-Flo Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 212°F and 300 psi, Series 7187

Crimper Die Sets are used in COS crimpers to fabricate textile or wire reinforced hose assemblies to 4 inch inside diameter.

Day-Flo Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 212°F and 300 psi, Series 7134

Vise Crimper Dies are designed for use with Parker bench-mounted vise crimpers for quick and easy fabrication of low pressure, small diameter industrial hose assemblies, Series 662-T

Switch to list view
List
Switch to grid view
Grid
Next Page
Next Next Page

Contact Us

Parker Hannifin Corporation
Industrial Hose Products Division
30242 Lakeland Boulevard
Wickliffe, OH 49092 USA
Phone +1 (440) 833-2120
Fax  +1 (440) 833-2230