No image available
No image available
Your request is being processed.
D45361
Transfer and General Purpose Hose

LP Gas Vapor Hose - Series 7122

LP Gas Vapor Hose -- is lightweight, flexible industrial hose for trasfer of LP gas vapor in space heaters for chicken brooders and other light applications. -- Series 7122

LP Gas Vapor Hose -- is lightweight, flexible industrial hose for trasfer of LP gas vapor in space heaters for chicken brooders and other light applications. -- Series 7122

Hose I.D. (inch): 3/8
Hose I.D. (mm): 9.5
Maximum Working Pressure (psi): 125
Maximum Working Pressure (bar): 8.6
Hose I.D. (inch): 3/8
Hose I.D. (mm): 9.5
Maximum Working Pressure (psi): 125
Maximum Working Pressure (bar): 8.6

Part Number

7122-38200

Description

LP Gas Vapor Hose -- Series 7122 is lightweight, flexible industrial hose for transfer of LP gas vapor in space heaters for chicken brooders and other light applications. The hose construction includes multiple textile plies for flexibility and kink resistance. The perforated cover is resistant to mild chemicals, oil and ozone. LP Gas Vapor Hose Series 7122 can be used to transfer natural gas but only in well -ventilated areas with significant continuous air movement. It should not be used to replace rigid pipe where that material is more appropriate due to reduced permeation and overall strength and durability.

NOTES:
• Do not use to transfer LP gas in gas grill or other applications requiring Underwriters Laboratories (UL) or Canadian Gas Association (CGA) performance or listing.
• Never convey LP gas/propane at temperatures over 140°F/60°C.

Design Factor: 4:1

Construction:
• Tube - Black nitrile
• Reinforcement - Multiple textile plies
• Cover - Red chloroprene; perforated smooth finish

Temperature Range:
-20°F to +160°F (-29°C to +71°C)

Typical Media:
• LP gas (vapor only)

Typical Applications/Markets:
• Chicken brooders
• Space heaters

• Agriculture
• General industrial

Description

Performance Characteristics
Application Petroleum LP Gas
Media LP Gas/Propane (Vapor Only)
Hose Inner Tube Material Black nitrile
Material - Hose Reinforcement Two textile plies
Material - Cover Red chloroprene
Finish - Cover Perforated smooth
Color Red
Minimum Working Temperature (F) -20
Maximum Working Temperature (F) 160
Minimum Working Temperature (C) -29
Maximum Working Temperature (C) 71
Hose I.D. (inch) 3/8
Hose I.D (mm) 9.5
Hose O.D. (inch) 0.656
Hose O.D. (mm) 16.7
Weight (lbs) 0.15
Weight (kg) 0.07
Minimum Bend Radius (inch) 3.8
Minimum Bend Radius (mm) 96.5
Maximum Working Pressure (psi) 125
Maximum Working Pressure (bar) 8.6
Packaging Reels
Standard Pack Qty (ft) 700
Compatible Fittings HY

Contact Us


Industrial Hose Division


30242 Lakeland Boulevard

Wickliffe

OH

USA

44092-1747


Ph:440-833-2120


Fax:440-833-2230