No image available
No image available
Your request is being processed.
D45361
Transfer and General Purpose Hose

Modified XLPE Corrugated Chemcial Suction Hose --TITANFLEX® - Series SWC683

Modified XLPE Corrugated Chemical Suction Hose --TITANFLEX -- is a flexible, lightweight, high pressure, high temperature industrial suction and discharge hose designed to handle many commonly used acids, chemicals and solvents. -- Series SWC683

Modified XLPE Corrugated Chemical Suction Hose --TITANFLEX -- is a flexible, lightweight, high pressure, high temperature industrial suction and discharge hose designed to handle many commonly used acids, chemicals and solvents. -- Series SWC683

Choose attributes to view part number:

Reset Attributes
Description

Modified XLPE Corrugated Chemical Suction Hose --TITANFLEX -- Series SWC683 is a flexible, lightweight, high pressure, high temperature industrial suction and discharge hose designed to handle many commonly used acids, chemicals and solvents. The modified cross-linked polyethylene (MXLPE) tube will not leach into and contaminate the transmitted product. The hose construction incorporates a dual wire helix that provides full suction capability, kink resistance and a path to conduct a static electrical charge to ground.

Design Factor 4:1

Construction:
• Tube - Tan modified cross-linked polyethylene (MXLPE)
• Reinforcement - Multiple textile plies with dual wire helix
• Cover - Black EPDM; corrugated wrapped finish

Temperature Range:
-40°F to +250°F (-40°C to +121°C)

Typical Media:
• Acids
• Chemicals
• Solvents

Typical Applications/Markets:
• Bulk depots/terminals
• Delivery
• In-plant tank transfer
• Storage tank transfer

• Refineries
• Transport

Description

Performance Characteristics
Fuction Chemical
Media Acids, Chemicals, Solvents
Tube Tan modified cross-linked polyethelene (MXLPE)
Material - Hose Reinforcement Two textile plies with dual wire helix
Material - Cover Black EPDM
Finish - Cover Corrugated wrapped
Minimum Working Temperature (F) -40
Maximum Working Temperature (F) 250
Minimum Working Temperature (C) -40
Maximum Working Temperature (C) 121
Vacuum Full
Hose I.D. (inch) 1 to 6
Hose I.D. (mm) 25.4 to 152.4
Hose O.D. (inch) 1.500 to 6.750
Hose O.D. (mm) 38.1 to 171.5
Weight (lbs) 0.49 to 4.22
Weight (kg) 0.22 to 1.91
Minimum Bend Radius (inch) 2 to 18
Minimum Bend Radius (mm) 50.8 to 457.2
Maximum Working Pressure (psi) 125 to 250
Maximum Working Pressure (bar) 8.6 to 17.2
Packaging Coils
Standard Pack Qty (ft) 100

Contact Us


Industrial Hose Division


30242 Lakeland Boulevard

Wickliffe

OH

USA

44092-1747


Ph:440-833-2120


Fax:440-833-2230