No image available
No image available
Your request is being processed.
D45361
Transfer and General Purpose Hose

Multipurpose Oil Resistant Suction Hose -- E-Z FORM™ MP - Series 7219

Multipurpose Oil Resistant Suction Hose -- E-Z FORM™ MP is an extremely flexible, lightweight, low pressure oil suction/return industrial hose and vehicle fuel fill connector line for refined fuels such as biodiesel, diesel, ethanol and gasoline.

Multipurpose Oil Resistant Suction Hose -- E-Z FORM™ MP is an extremely flexible, lightweight, low pressure oil suction/return industrial hose and vehicle fuel fill connector line for refined fuels such as biodiesel, diesel, ethanol and gasoline.

Choose attributes to view part number:

Reset Attributes
Description

Multipurpose Oil Resistant Suction Hose -- E-Z FORM™ MP Series 7219 is an extremely flexible, lightweight, low pressure industrial oil suction/ return hose and vehicle fuel fill connector line, as well as a suction and discharge hose for refined fuels such as biodiesel, diesel, ethanol and gasoline. The lightweight Greek corrugated hose construction incorporates a wire helix that provides full suction capability, superior kink resistance, minimal force-to-bend and a path to conduct a static electrical charge to ground. The unique corrugations are tightly pitched and precision-engineered, providing extreme flexibility and kink resistance compared to the traditional rounded corrugated profile. For proper application, use within the temperature range of -20°F to +200°F (-28°C to +93°C). Design Factor 4:1.
Do not use in fuel dispensing or service applications requiring API, NFPA, UL, ULC or any other agency approval or listing. Do not drag across sharp edges or highly abrasive surfaces.

Tube:
• Black chloroprene

Cover:
• Black chloroprene, Greek corrugated finish

Typical Applications:
• Biodiesel (to B20 in dedicated and non-dedicated service)
• Diesel
• Ethanol
• Gasoline
• Drain lines
• Oil suction and return lines
• Buses
• Cranes
• General industrial
• Mobile off-road equipment

Description

Performance Characteristics
Hose Size Range (inch) 1/2 - 4
Maximum Working Pressure (psi) 75
Weight (lbs/ft) 0.23, 0.25, 0.27, 0.29, 0.31, 0.32, 0.38, 0.42, 0.45, 0.5, 0.54, 0.58, 0.61, 0.64, 0.68, 0.96, 1.03, 1.08, 1.11, 1.17, 1.19, 1.4, 1.51, 1.57, 1.74, 1.92, 1.96, 2.2
Minimum Working Temperature (F) -20
Maximum Working Temperature (F) 200
Finish - Cover Greek Corrugated
Material : Cover Black chloroprene
Hose Inner Tube Material Black nitrile
Material - Hose Reinforcement 2 textile plies with wire helix
Vacuum Full
Industry Standards Biodiesel (to B20 in dedicated and non-dedicated service)
Typical Applications Diesel, Ethanol, Gasoline, Oil
Compatible Fitting HY Series, 43 Series
Hose Size Range (mm) 12.7 - 101.6
Maximum Working Pressure (bar) 5.2
Weight (kg/ft) 0.1, 0.11, 0.12, 0.13, 0.14, 0.15, 0.17, 0.19, 0.2, 0.23, 0.24, 0.26, 0.28, 0.29, 0.31, 0.44, 0.47, 0.49, 0.5, 0.53, 0.54, 0.64, 0.68, 0.71, 0.79, 0.87, 0.89, 1
Minimum Working Temperature (C) -29
Maximum Working Temperature (C) 93

Contact Us


Industrial Hose Division


30242 Lakeland Boulevard

Wickliffe

OH

USA

44092-1747


Ph:440-833-2120


Fax:440-833-2230