HMI Display Module - Pro Display | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
HMI Display Module - Pro Display HMI Display Module - Pro Display HMI Display Module - Pro Display

HMI Display Module - Pro Display OBSOLETE

This product is no longer available. Please contact us for any further assistance.

Technical Specifications

  • Industry: Trucks and Buses, Materials Handling, Forestry, Construction, Agriculture, Marine
  • Communication Interface: 2x USB, RS232, Ethernet, Bluetooth, WLAN, Audio IN/OUT/MIC, FM-RDS Radio, 2x Video IN, Micro SD Card, 4x Video IN, 4x CAN
  • Display Size: 12.1 inch, 10.1 inch
  • Specifications Met: 2014/30/EU, E-mark, CE, E17 10-R-040108
  • Application: Mobile Machines
  • Product Style: HMI Display Module
  • Display Type: IPS LCD with PCAP Touchscreen
  • Number of Inputs: 1
  • Number of Outputs: 1
  • Ingress Protection Rating: IP65
  • Electrical Connection: Deutsch DTM
  • Power Supply Voltage: 6 to 36 VDC
  • Operating Temperature: -30 to 70 °C
Safety Warning

Full Product Description

Parker's Pro Display is an apps-based HMI (Human Machine Interface) product for mobile machines and vehicles. This robust touchscreen display improves efficiency, reduces driver distraction, and ensures an interactive user interface for the machine, integrating all applications into a single display.

Pro Display comes with a 10.1" or 12.1" touchscreen display interface for intuitive, easy operation in landscape or portrait mode.

Pro Display can be a central HMI unit in the system or serve as a stand-alone display. Pro Display is not limited to one particular control system integration. With Pro Display, customers can deploy customized HMI functions such as machine functionality, diagnostics, work management, data monitoring and visualization. Customers can incorporate an unlimited number of apps into one display product, saving on both space and costs. Pro Display's versatile usage in the vehicle cabin is supported by a wide variety of communication interfaces and infotainment features.

Pro Display is an apps-based platform and provides tools for fast and advanced application development. Parker's UX Toolkit software tools enable better usability for customer HMI applications, by bringing modern features such as dynamic user interface, fluid UI animations, and easy-to-use and intelligent data management.

Together with Parker's ISOBUS Suite software, Pro Display is a perfect solution for agriculture. ISOBUS Suite apps are available for all display sizes.

Pro Display 10 is certified for safe use in marine and offshore applications.

Markets:
• Agricultural machinery
• Construction equipment
• Other mobile
• Municipal equipment
• Forestry equipment
• Material Handling equipment
• Bus and coach
• Marine

Features/Benefits:
• System hardware costs are reduced by having a single display for multiple operations.
• Easy-to-use programming tools, the Parker UX Toolkit, allow you to deploy dynamic and customized applications according to your (the OEM) own needs and brand.
• Possibility of integrating third-party software. 

Industrial Applications:
• Tractor, Harvester, Self-propelled machine
• Excavator, Wheel loader, Tower crane
• Airport equipment, Road and rail applications, Loader, Haulage
• Refuse truck, Snow removal, Emergency vehicles
• Forest harvester, Forwarder
• Container crane, Mobile crane, Reach stacker
• Instrument panel display
• Local / remote display for engine control system

Related Documents

×
Products Model Number
88PROD10PS10 Pro Display 10 Prime
88PROD10AS10 Pro Display 10 Advanced
88PROD10AD10 Pro Display 10 Development
88PROD10AIS10 Pro Display 10 ISOBUS
88PROD12AS10 Pro Display 12 Advanced

687PDC
936514