Bluetooth® communication adapter - IQAN-G11 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Bluetooth® communication adapter - IQAN-G11

Bluetooth® communication adapter - IQAN-G11 OBSOLETE

Note: This product is no longer available - please refer to the “Related Documents" or "Related products" section of this page for details on any alternative products, or contact us for further assistance.

Technical Specifications

  • Accessories Included: Bluetooth Adapter
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Temperature: 85 °C
  • Ingress Protection Rating: IP67, IP6K9K
  • Current: 10 mA (28 VDC), 17 mA (14 VDC)
  • Communication Interface: Bluetooth 4.0 LE
  • Power Supply Voltage: 9 to 32 VDC
  • Weight: 60 g
Safety Warning

Full Product Description

Parker's IQAN-G11 Bluetooth adapter delivers on-site short range or off-site remote diagnostic access to machines in rugged outdoor environments by wireless communication, using IQAN software tools. The IQAN-G11 is designed to transmit wireless diagnostic data from the IQAN system to a user's smartphone with IQANsync or to a tablet with IQANrun. The phone or tablet can also act as a hotspot to allow a remote computer user to communicate wih the machine using IQANconnect.

The IQAN-G11 connected to the master module is the perfect solution for performing diagnostics on mobile machines, either on-site or remotely.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Mining

Features/Benefits:
• On-machine communication interface shortens the diagnostics time.
• Remote initial diagnosis of a machine issue reduces travel costs.
• Preliminary information better prepares service technicians.
• Fast access to diagnostics helps get the machine running quickly.

Applications:
• Refuse trucks
• Crop sprayers
• Fork lifts and telehandlers
• Feller bunchers and forwarders
• Rock drills

The IQAN-G11 can be used for:
• Trouble-shooting
• Updating application software
• Real-time measurement
• Parameter adjustments
Now all of this can be done wirelessly.

Related Documents

×
Products Model Number
20085100 IQAN-G11

687PDC
936514