PHD - Parker Programmable Electronic Display | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PHD - Parker Programmable Electronic Display

PHD - Parker Programmable Electronic Display

Parker's PHD display family are rugged, general purpose displays offering full color, touch capable screen with built in CAN and I/O. The PHD displays offer a robust design to withstand the conditions found on today’s mobile, off-road equipment.

Technical Specifications

  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -20 °C
  • Number of Inputs: 7, 10
  • Number of Outputs: 2
  • Ingress Protection Rating: IP69K
  • Housing Material: Plastic, n/a
  • Electrical Connection: Molex MX150
  • Display Type: 2.8" Color with PCAP Touchscreen, 5.0" Color with PCAP touchscreen
  • Communication Interface: CAN, USB
  • Resolution: 320x240 pixels (max), 800x480 pixels (max)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

The Electronic Controls Division PHD platform allows porting of application software limiting spend on software costs for operator displays for condition monitoring. Parker’s PHD programmable electronic display family have been developed to meet the needs of the mobile and industrial sectors, where they can help to enhance equipment productivity and profitability. The Parker mobile PHD displays have a rugged mechanical design sealed against dust and water ingression. The display is also designed to withstand extended temperatures, high vibration and EMC/EMI conditions found on today’s mobile and industrial equipment. These robust and compact displays are fully programmable through a graphical, easy to use programming tool for rapid application and menu screen development.

The Parker PHD displays are electronic solutions with touch enabled, full graphical color screens that support CANbus input, as well as on board I/O capability. The robust PHD displays come in three sizes:
• 2.8 (nom)”
• 5.0 (nom)”
• 7.0 (nom)”

This makes the Parker PHD displays a perfect fit for almost any mobile and industrial machine application.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Full Color and Touch Screens
• PHD50 has NTSC/PAL video support
• Easy-to-use programming tools
• Simple graphics and menu creation
• CANbus support
• Multiple Language Support

Applications:
• Diagnostic and Fault Monitoring Display
• Dynamic Keypad Input Screens
• Engine Monitor (J1939 display)
• HMI and operator information center

Related Documents

×
Products Model Number
1040002ECD PHD28
1040503ECD PHD28 bezel
1041003ECD PHD50
1041503ECD PHD50 bezel
1042003ECD PHD70
1042503ECD PHD70 bezel
1041701ECD PHD Development Harness

687PDC
936514