Directional Control Valves

Filter by

No filters selected

Body Material

Port Size

Technology

Orifice Size

Mounting Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Directional Control Valves


Directional Control Valves

Parker offers a comprehensive range of directional control valves for a wide variety of media and customer applications, available in various types and configurations. We provide industrial seat and spool valves, hydraulically or manually operated, pneumatic solenoid and manual valves, mobile monoblock and sectional valves, ball valves for different applications and media, control valves and flow switches for the use in mines, stream switching systems for analytical systems and hydraulic thermal bypass valves.


Parker’s D1VW directional control valves are high performance direct operated hydraulic valves. These are wet armature design solenoid valves in either 2 position or 3 position configurations. The D1VW valve conforms to D03 (NG6) mounting pattern.

Viewing 10 of 1

The H Series Network Portal offers modular digital or analog inputs and outputs directly on the valve manifold thereby reducing the cost of I/O on machine and allows for easy centralized machine design.

Viewing 10 of

Parker’s VP120 series is a sectional, pressure compensated load sensing directional control valve for mobile machines.

Viewing 10 of 1

The base mounted H Series ISO -1 & -2 valve series covers the 5 ISO sizes (02 to 3) with Qn from 540 to 5890 Nl/mn. The H Universal manifold offers the opportunity to mix sizes from 02 to 2 and offers the flexibility for pneumatic zones in the manifold.

Viewing 10 of

The H Series ISO Valve is a family of base mounted valves available in five size ranges (Sizes 02, 01, 1, 2 and 3) with flow from 0.55 to 6 Cv. The ability to mix sizes on one manifold adds space and cost savings to machine design.

Viewing 10 of 1

Parker's 2-way poppet solenoid valves check flow in one direction with very low leakage and free flow opposite; normally-open or normally-closed configurations available. Capable of pressures up to 350 bar (5000 psi) and flows up to 260 lpm (70 gpm).

Viewing 10 of 522

Representing cutting-edge technology, Parker’s new compact D1FC (NG06) / D3FC (NG10) provide optimized process speed with high dynamics and flow for various applications. Optionally with EtherCAT® interface for high data speed and short cycle times.

Viewing 10 of 259

The ISO H-series, size 01 and 02, is a dual 3/2, 5/2, or 5/3 subbase valve. It can be plugin or non-plugin, and is mounted on a subbase or manifold. Electrical connection options are terminal block, 6" lead wires, and collective wiring / fieldbus.

Viewing 10 of

The D1VW in NG06 (CETOP 03) is an on/off valve which provides high functional limits in combination with a very low, energy-saving pressure drop. It is optionally available with soft shift option or as explosion proof version according to ATEX and IECEx.

Viewing 10 of 882

This range of valves has patented seal wear compensating technology for reliable and durable sealing, protecting any system whether under pressure or vacuum.

Viewing 10 of 156

Parker's K220LS mobile valve is characterized by industry leading properties regarding robustness, control precision and energy efficiency.Parker K220LS is a sectional-built, load sensing, directional control valve for mobile machinery.

Viewing 10 of 1

The D1VW in NG06 (CETOP 03) is an on/off valve which provides high functional limits in combination with a very low, energy-saving pressure drop. It is optionally available with soft shift option

Viewing 10 of 229

Parker’s VPL Series is a stackable, multi-section, load-sensing, pressure-compensated directional valve for mobile equipment. Work Port flows rated to 30 GPM at 5000 PSI.

Viewing 10 of 1

Parker’s VP/VPO series valve is a stackable, multi-section, load-sensing, pressure-compensated directional valve for mobile equipment.

Viewing 10 of 1

The DX ISOMAX series, size 01 and 02, is a 5/2 or 5/3 subbase valve. They are non-plugin only, have a ceramic seat for resistance to contamination, and can be mounted on a subbase or manifold. Each coil is wired with a 15 mm 3 pin DIN connector.

Viewing 10 of 1

H series ISO, Micro, and Moduflex valves use protocols DeviceNet, Profibus-DP, AS-i, CANopen, and Interbus-S. Control up to 16 solenoids when using an industrial network. AS-i modules are available with up to 8 inputs, and up to 8 solenoid outputs.

Viewing 10 of

The NG10 direct operated directional control valve series D3W provides high functional limits up to 150 l/min in combination with a low, energy saving pressure drop.

Viewing 10 of 1

Parker’s VP170 series is a sectional, pressure compensated load sensing directional control valve for mobile machines.

Viewing 10 of 1

The DX ISOMAX series, size 1, 2, and 3, is a 5/2 or 5/3 subbase valve. They are non-plugin only, have a ceramic seat for resistance to contamination, and can be mounted on a subbase or manifold. Each coil is wired with a 30 mm 3 pin DIN connector.

Viewing 10 of 1

The P2M IO-Link Node allows for simple, cost efficient connection to any IO-Link master. It can connect to any Safe Power Supply and connect IO-Link to three of our valve products: Moduflex, H Micro and all 5 sizes of H ISO valves (15407 & 5599)

Viewing 10 of 8

Direct operated DFplus control valves D1FP in NG06 (CETOP 03) and D3FP in NG10 (CETOP 05) meet highest requirements in terms of dynamics combined with high flow, optionally with EtherCAT interface. The preferred choice for demanding hydraulic controls!

Viewing 10 of 987

Parker's thermal bypass valves modulate fluid temperature by shifting return line flow through the cooler, or bypassing it directly to the reservoir.

Viewing 10 of 19

Parker L90LS mobile valve is characterized by industry leading properties regarding robustness, control precision and energy efficiency. Parker L90LS is a sectional-built, load sensing, directional control valve for mobile machinery.

Viewing 10 of 1

The NG10 direct operated directional control valve series D3W provides high functional limits up to 150 l/min in combination with a low, energy saving pressure drop.

Viewing 10 of 168

Parker’s V20 Series valve is a sectional, open center, CF (constant flow), or closed center load sensing (variable flow) directional control valve for mobile equipment. It is typically applied between 15 and 25 GPM pump flow at 3500 psi.

Viewing 10 of

687PDC
687PDC