Parker Custom Cylinders | Parker NA

Parker Custom Cylinders

Parker Custom Cylinders are purpose-built cylinders with unique features and no common standard or size. Cylinder assemblies and systems are our specialty - from the basic to the most complex.

Description
    Parker Custom Cylinders are highly sophisticated cylinders in bore sizes that range from 2” to 48” with single stage strokes in excess of 40 feet. Our full service engineering department, coupled with our quality assurance department and dynamic manufacturing capability makes Parker Custom Cylinders stand out in a very competitive industry.

    Parker manufactures a full line of seals, filtration, fluid connectors, valves, accumulators, sensors, servomotors, drives and other products that can be seamlessly integrated to the cylinder, functionally tested and then shipped as an entire assembly from one location. Other mechanical features, such as external bearings, frames and supports are common requests that can be easily accommodated. With intra-company product development as a key strength, we can provide you with a complete Parker solution. From the basic to the most complex, cylinder assemblies and systems are our specialty.

    Parker Custom Cylinders are tailored for each application. To specify the exact cylinder for your needs, we are here to help. Parker’s industrial cylinder application engineers and territory managers are regionally based throughout the globe and utilize decades of experience to find you the most efficient solution. Inside sales representatives are also available to help you select the proper cylinder configuration. As an applied product, Parker cylinders have implied support – you are never alone when you are with Parker.

    Parker quality is built into every cylinder we manufacture. Our standards have been set over many decades of constant improvement and refining. Every Parker Custom Cylinder is individually tested before leaving our plant to assure proper performance and leak free operation, with an 18 month warranty.

    Markets:
    • Aerospace
    • Energy
    • Government
    • Industrial
    • Mobile
    • Natural Resources
    • Processing
    • Transportation

    Features/Benefits:
    • Cylinder operating pressures up to 15,000 psi
    • Intensifier output pressures up to 60,000 psi
    • Available certifications include
        o ABS (American Bureau of Shipping)
        o DNV (Det Norske Veritas)
        o BV (Bureau Veritas)
        o USCG (U.S. Coast Guard)
        o Lloyd’s Register
    • Individual testing of each cylinder for reliability
    • 18 month warranty

    Applications:
    • Space Vehicles
    • Energy Production, Development & Service
    • Power Generation
    • Defense
    • Government (Non-Defence)
    • Factory Automation
    • Machine Tools
    • Molding
    • Vehicle Assembly Facilities
    • Construction Equipment
    • Mining
    • Oil & Gas
    • Other Natural Resources
    • Lumber & Wood
    • Primary Metal Refining/Process
    • Rail

Contact Us

Contact Parker Cylinder Division
Cylinder Division
500 South Wolf Road
Des Plaines
IL
UNITED STATES
60016
Phone 847-298-2400
Fax  847-294-2655