Electric Cylinders Products from parker include

: Default
Sort By Product Attributes
???ACCE_Region_Product_List???
Electric Cylinders ( 1 - 3 of 3 )
Compare Selected
Product Listing

Series XFC Electromechanical Actuators offer precision class 5 planetary roller screw technology designed into a robust, all steel hydraulic actuator. Series XFC features thrust forces up to 40 tons (356 kN) and stroke lengths to 78 inches (2000 mm).

Series ETH Electromechanical Actuators offer precision class 7 oversized ballscrew technology within an extruded cylinder body. With thrust forces up to 12 tons (114 kN), stroke lengths to 78 inches (2000 mm) - compare and choose the Parker advantage

Parker Custom Cylinders are purpose-built cylinders with unique features and no common standard or size. Cylinder assemblies and systems are our specialty - from the basic to the most complex.

Contact Us

Contact Parker Cylinder Division
Cylinder Division
500 South Wolf Road
Des Plaines
IL
UNITED STATES
60016
Phone 847-298-2400
Fax  847-294-2655