Electric Actuators, Planetary Roller Screw - Series XFC | Parker NA

Electric Actuators, Planetary Roller Screw - Series XFC

Series XFC Electromechanical Actuators offer precision class 5 planetary roller screw technology designed into a robust, all steel hydraulic actuator. Series XFC features thrust forces up to 40 tons (356 kN) and stroke lengths to 78 inches (2000 mm).

Use our configurator to build the right part for your application.
Description
    Parker Series XFC roller screw actuators provide value through proven reliability, efficient performance and the quality that you expect from every Parker Cylinder Division product line. Each Series XFC cylinder incorporates design features that are superior in an electromechanical actuator. These features include a class 5 planetary roller screw, multiple stacked angular contact bearings, all steel construction, hard chrome plated piston rods, high strength tie rods and traditional hydraulic cylinder mounting construction.  

    In addition to the class 5 planetary roller screw and all steel construction, Series XFC electromechanical actuators incorporate a multitude of innovative design features that increase machine productivity through reduced downtime, faster cycle times, and improved system efficiency.

    • Class 5 Planetary Roller Screw – The planetary roller screw is induction hardened with matched nut, offering lead precision G5 to ISO standards.  G3 and G1 also available.

    • Stacked Angular Contact Bearings – Series XFC actuators offer (4) angular contact bearings, in standard 2 by 2 stack, offering bearing life equal to or greater than the actuator Ca ratings (dynamic load rating)

    • All Steel Construction – For extreme force and reliability, Series XFC actuators are constructed similarly to heavy duty hydraulic cylinders.  All steel construction ensures the XFC will remain intact for the heaviest of applications.

    • Maintenance – Series XFC offers both oil bath and greased options for life screw lubrication

    Every Series XFC cylinder is individually tested before leaving our plant to assure proper performance and comes with an eighteen-month warranty.

    Markets:
    • Automotive Assembly
    • Industrial Automation
    • Plastics
    • Entertainment
    • Forestry
    • Military
    • Metal Fab

    Features/Benefits:
    • Precision Ground Planetary Roller screw provides 5x greater thrust.
    • Planetary Rollers with greater area contact offer 10x increased life.
    • Use your own motors or complete Parker System including controls.

    Applications:
    • Pierce and Riveting
    • Parison Control
    • Motion Base and Simulation
    • Presses
    • Saw Mills
Description

Performance Characteristics

Meets Certifications

N/A

Materials of Construction

Steel

Nominal pressure

N/A

Fluid Type

N/A

Temperature Range (F)

-10° to +165°

Bore Size (mm)

Frame Size mm:
75 through 190

Rod Diameter (mm)

36 – 110

Mounting Styles

9 standard styles

Type/Configuration

Tie Rod Design -
Square Heads

Stroke Range

50-3000 in 1mm Increments

Internally Lubed

Grease/Oil

Contact Us

Contact Parker Cylinder Division
Cylinder Division
500 South Wolf Road
Des Plaines
IL
UNITED STATES
60016
Phone 847-298-2400
Fax  847-294-2655