Electromechanical Actuators, Ballscrew Drive - Series ETH | Parker NA

Electromechanical Actuators, Ballscrew Drive - Series ETH

Series ETH Electromechanical Actuators offer precision class 7 oversized ballscrew technology within an extruded cylinder body. With thrust forces up to 12 tons (114 kN), stroke lengths to 78 inches (2000 mm) - compare and choose the Parker advantage

Series ETH
Description
    Parker Series ETH Ballscrew Actuators provide value through proven reliability, efficient performance and the quality that you expect from every Parker Cylinder Division product line. Each Series ETH actuator incorporates design features that are superior in an electromechanical actuator. These benefits include a class 7 ballscrew, multiple stacked angular contact bearings, stainless piston rods, and ISO 15552 pneumatic cylinder mounting construction.  

    In addition to the class 7 ballscrew and extruded alluminum construction, Series ETH Electromechanical Actuators incorporate a multitude of innovative design features that increase machine productivity through reduced downtime, faster cycle times, and improved system efficiency.

    • Class 7 Precision Ballscrew – The oversized ballscrew provides low frictional resistance for smooth motion with lead precision class 7 to ISO standards.

    • Stacked Angular Contact Bearings – Series ETH actuators offer (2) angular contact bearings for equal thrust forces in each direction.   

    • Extruded Cylinder Body – Offers a cleaner, more environmentally friendly design.  Sensor groves standard with covers eliminate areas where debris can be trapped on the actuator body.  

    • Maintenance – Series ETH offers lubrication ports for easy access – lubrication intervals are listed in catalog.

    Every Series ETH cylinder is individually tested before leaving our plant to assure proper performance and comes with an eighteen-month warranty.

    Markets:
    • Industrial Automation
    • Plastics
    • Entertainment
    • Test Equipment and Laboratory
    • Packaging

    Features/Benefits:
    • Use your own motors or complete Parker System including controls.
    • Oversized Ball Screws offer 4 times higher force capacity
    • Optimized recirculation system offers up 10 times longer life

    Applications:
    • Pierce and Riveting
    • Parison Control
    • Motion Base and Simulation
Description

Performance Characteristics

Certificates

'2011/65/EC ROHS, 94/9/EC ATEX

Materials of Construction

Aluminum

Nominal pressure

N/A

Fluid Type

N/A

Temperature Range (F)

14° - 158°

Bore Size (mm)

N/A

Rod Diameter (mm)

22 - 85

Mounting Styles

9 styles

Stroke Range

50-2000

Type/Configuration

Extrusion

Frame Size (mm)

32-125

Internally Lubed

Grease

Contact Us

Contact Parker Cylinder Division
Cylinder Division
500 South Wolf Road
Des Plaines
IL
UNITED STATES
60016
Phone 847-298-2400
Fax  847-294-2655