X-Valve - Miniature Pneumatic Solenoid Valve | Parker NA

X-Valve - Miniature Pneumatic Solenoid Valve

Compact, 8 mm PBT plastic valve providing a very light weight solution for portable applications and those applications with limited space and available power.

Select attributes to see if your product is available for online purchase.
Please choose from the product attributes above to continue.
Description
    The X-Valve® is a miniature pneumatic solenoid valve measuring
    only 8 mm in width. The compact size, light weight and low power
    consumption of the X-Valve® is the ideal solution for portable
    applications and those applications with limited space and available
    power. The body construction of the X-Valve® is suited for manifold or
    barbed-tube pneumatic connections and is available in 2-way normally
    closed and 3-way universal configurations.

    Features
    • Direct PC and side-to-side mounting enables compact and efficient
    system design
    • Large range of pressure options (6, 30 and 100 psi) to meet various
    application requirements
    • Light weight valve construction is ideal for portable applications
    • Available low power model (0.5 Watt) for continuous duty applications
    • RoHS compliant

    Typical Applications:

    • Portable Equipment
    • Blood Pressure Monitoring
    • Wound Therapy
    • Air and Oxygen Delivery
    • Sensor Zeroing
Description

Performance Characteristics

Typical Application

Portable Equipment, Blood Pressure Monitoring, Wound Therapy, Air and Oxygen Delivery, Sensor Zeroing

Performance: Flow Rate Range

0 to 11 slpm

Performance: Pressure Range

0 to 100 psi

Dimension: Width

0.31 in (7.87 mm)

Dimension: Height

0.48 in (12.20 mm)

Dimension: Length

0.92 in (23.37 mm)

Wetted Materials: Body

PBT, 430 Series Stainless Steel, 302 Series Stainless Steel

Wetted Materials: Seals (Elastomer)

FKM, EPDM, Silicone

Cleanliness

Standard

Valve Configuration Type

2/3 Way NC, 2/3 Way NO, 3 Way Distributor

Life (# cycles)

Up to 25 Million Cycles

Pneumatic Connection Options

Barbs, Manifold Compatible

Electrical Connection Options

Short Pins, Long Pins

Leak Rate

as low as .016 sccm

Response time

as low as 20 msec

Power Requirement (W)

0.5W, 1W

Weight (lbs)

0.16 oz.(4.5g)

Contact Us

Parker Hannifin
Precision Fluidics Division
26 Clinton Drive, Unit 103
Hollis, NH 03049
United States
ppfinfo@parker.com
Phone (603) 595 1500
Fax  (603) 595 8080