No image available
No image available
Your request is being processed.
687539
Rychlospojky

Thread to connect, low spill coupling (hydraulic) up to 3000 psi - 6100 Series Couplers

Parker's low spill thread to connect couplers and nipples are versatile for use across a spectrum of hydraulic applications where a high flow flush valve is needed.

Parker's low spill thread to connect couplers and nipples are versatile for use across a spectrum of hydraulic applications where a high flow flush valve is needed.

Choose attributes to view part number:

Reset Attributes
Description

6100 Series Couplers (hydraulic) 3000 psi connect with 6100 Series Nipples. Parker's 6100 Series is a thread to connect, low spill coupling that can be connected under pressure. Coupler and nipple bodies are corrosion resistant brass. Couplers are available with a steel hex nut or heavy duty wing nut sleeve. A connection indicator groove on the nipple body indicates when the connection is complete and valves are fully open. Couplings sets consisting of a coupler, nipple, and mounting flanges are also available.
• Sizes: 3/4” – 1-1/2"
• Materials: Brass with steel sleeve
• Port Ends: Female NPTF
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene
Typical Applications:
• Submersible pumps
• Oil field equipment
• Dump trailers
• Engine test stands
• Bulk liquid transfer
• CO2 transfer (special part numbers apply)

Description

Performance Characteristics
Maximum Working Pressure (psi)
Body Size (inch)
Flow Rate (GPM)
Material - Seals
Media
Coupling Half
MINIMUM WORKING TEMPERATURE (°F)
MAXIMUM WORKING TEMPERATURE (°F)
Valve Style
Locking Mechanism
Body Material
Thread Style
CONNECTION TYPE
Plating
Application

Kontaktujte nás


QUICK COUPLING DIV


8145 LEWIS RD

MINNEAPOLIS

MN

UNITED STATES

55427


Ph:7635447781


Fax:7635443418