Instrumentation Double Ferrule Fittings

Filter by

No filters selected

Hose Inside Diameter

Tube Outside Diameter

Application

Fitting Type

Media

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Instrumentation Double Ferrule Fittings


Instrumentation Double Ferrule Fittings

Parker double ferrule tube fittings are designed as leak-free connections for process instrumentation applications. The double ferrule tube fittings are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations. Parker double ferrule tube fittings are available as standard in Heat Code Traceable, 316 stainless steel. Other corrosion resistant alloys include 6Mo, Hastelloy C®, Alloy 600, Titanium, Alloy 625 and 825. Straight fittings are machined from cold finished bar stock and shaped bodies are machined from close grain forgings. Double ferrule tube fittings can be offered with NORSOK M-650 compliance and EC79 certification. 


Parker's two ferrule compression fittings, A-LOK® Series NPT Male Connector Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Viewing 10 of 1179

Parker's two ferrule compression fittings, A-LOK® Series BSPP Male Connector Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Viewing 10 of 501

Parker's two ferrule compression fittings, A-LOK® Series Union Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Viewing 10 of 552

Parker's two ferrule compression fittings, A-LOK® Series Union Tee Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Viewing 10 of 557

Parker's two ferrule compression fittings, A-LOK® Series Union Elbow Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Viewing 10 of 531

Parker's two ferrule compression fittings, A-LOK® Series NPT Female Connector Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Viewing 10 of 737

Parker's two ferrule compression fittings, A-LOK® Series Bulkhead Union Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Viewing 10 of 483

Parker's two ferrule compression fittings, A-LOK® Series Union Cross Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Viewing 10 of 330

Parker's two ferrule compression fittings, A-LOK® Series NPT Male Elbow Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Viewing 10 of 1283

Parker's two ferrule compression fittings, A-LOK® Series NPT Male Branch Tee Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Viewing 10 of 251

Parker's two ferrule compression fittings, A-LOK® Series NPT Female Branch Tee Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Viewing 10 of 235

Parker's two ferrule compression fittings, A-LOK® Series Drop Size Tee Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Viewing 10 of 552

Parker's two ferrule compression fittings, A-LOK® Series Tube End Reducer Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Viewing 10 of 1330

Parker's two ferrule compression fittings, A-LOK® Series NPT Tube End Male Adapter Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Viewing 10 of 327

Parker's two ferrule compression fittings, A-LOK® Series Tube End NPT Female Adapter are designed for leak-free connections in process instrumentation and industrial applications.

Viewing 10 of 443

Parker's two ferrule compression fittings, A-LOK® Series Male Connector to SAE Straight Thread Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Viewing 10 of 234

Parker Tube Fitting Caps and Plugs for small bore instrumentation packages to NACE and NORSOK Standard.

Viewing 10 of 982

Ferrule Set for Parker Tube Fitting from 1/8 to 1 in. and 6 MM to 12 MM Tube O.D. Minimum Order Quantity is 10

Viewing 10 of 222

Standard, Inverted and Knurled Instrumentation Tube Fitting Nuts in sizes up to 2 Inches and 25 MM

Viewing 10 of 324

Insert allows Parker Tube Fitting to be used with soft plastic tubing.

Viewing 10 of 34

Parker's MPI™ Series is an inverted two ferrule design engineered and manufactured to provide secure, tight, and leak resistant connections for small bore instrumentation applications up to 15,000 PSI.

Viewing 10 of 81

Parker's two ferrule compression fittings, A-LOK® Series 37° Flare Fittings for small bore instrumentation applications.

Viewing 10 of 135

Parker's two ferrule compression fittings, A-LOK® Series BSP Taper Female Adapter Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Viewing 10 of 210

Parker's two ferrule compression fittings, A-LOK® Series BSP Taper Female Connector Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Viewing 10 of 256

Parker's two ferrule compression fittings, A-LOK® Series BSP Taper Male Adapter Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Viewing 10 of 353

687PDC
687PDC