OBSOLETE: 6K Motion Controllers | Parker NA

OBSOLETE: 6K Motion Controllers | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

OBSOLETE: 6K Motion Controllers

OBSOLETE: 6K Motion Controllers OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Product Type: Motion Controller
  • Language: 6K
  • Number of Axes: 2, 4, 6 or 8 (analog servo/stepper)
  • Modes of Control: Programmable Control - Proprietary Language, Electronic Gearing, Electronic CAM, Linear and Circular Interpolation, Contouring, Multitasking (10 tasks), Local and Remote I/O Control
  • Communication Interface: RS232/RS485, Ethernet, Profibus, DeviceNet
  • Compatible Feedback Device: Incremental Encoder (12 MHz)
  • Inputs/Outputs: up to 256 via EVM32
  • CPU: 25 MHz
  • Input Voltage: 24 VDC
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Specifications Met: -
Safety Warning

Full Product Description

This product is not recommended for new applications, please contact us for alternatives.

The 6K Controller is an embedded motion controller or stand-alone motion controller built into one convenient package. The 6K is a multi-axis motion controller capable of solving basic to complex motion control applications including: pick-and-place, packaging, following, cam profiling and hundreds of others. The 6K utilizes Ethernet communications to allow high speed connections to many different products such as PLCs, HMIs, I/O modules and vision systems.

6K Motion Controller - Features:
• 1-8 axes of stepper/servo control (any combination)
• Outputs standard +/- 10V or step & direction
• Standalone operation
• PC-based control via Ethernet
• Fieldbus via Profibus -DP or DeviceNet
• 24VDC user supplied
• DIN Rail mountable

6K Motion Controller - Technical Specifications:
• 24VDC user supplied
• On board IO :
   - 5-24 VDC
   - 9-17x fast trigger inputs for high-speed position capture
   - 4-8x digital outputs
   - 12 MHz encoder input for each axis
   - Auxiliary encoder input for following
• Connections :
   - 10 Mbps Ethernet
   - 1x RS232 port
   - 1x RS232/485
   - Profibus-DP option
   - DeviceNet option
• Operating Temperature : 32 to 122F (0 to 50C)
• Storage Temperature : -22 to 185F (-30 to 85C)
• Humidity : 0% to 95% non-condensing

Related Documents

Ɨ
Products

687PDC
936514