No image available
No image available
Your request is being processed.
687583
Crimped Industrial and General Purpose Hose Fittings

73 Series Fittings

Parker 73 Series crimp fittings are a Parkrimp permanent, crimp style hydraulic fitting that enables for quick assembly with our family of Parkrimp crimpers.

Parker 73 Series crimp fittings are a Parkrimp permanent, crimp style hydraulic fitting that enables for quick assembly with our family of Parkrimp crimpers.

Choose attributes to view part number:

Reset Attributes
Description

Parker 73 Series crimp fittings are a Parkrimp permanent, crimp style hydraulic fitting that enables for quick assembly with our family of Parkrimp crimpers. Assembly of Parker's No-Skive hose and fittings does not require removing the outer cover of the hose eliminating premature hydraulic hose failure caused by skiving too much or too little.

Description

Performance Characteristics
Connection Thread Size (inch) Multiple Connection Thread Sizes Available
Connection Thread Size (mm) Multiple Connection Thread Sizes Available
Port Connection (inch) 3/4 - 2-3/8
Hose I.D. (inch) 3/4 - 2
Flange Size (inch) 3/4 - 2
Style Multiple Styles Available
Shape Straight, 90° Elbow - Short Drop, 45° Elbow, 90° Elbow, Straight - Long
Material Steel

Please configure part to display CAD

Contact Us


HOSE PRODUCTS DIV


30240 LAKELAND BLVD

WICKLIFFE

OH

UNITED STATES

44092


Ph:4409435700


Fax:4409433129