No image available
No image available
Your request is being processed.
687583
Crimped Industrial and General Purpose Hose Fittings

78 Series Fittings

Parker's 78 Series Fittings are a Parkrimp permanent, crimp style hydraulic fitting that enables for quick assembly with our family of Parkrimp crimpers.

Parker's 78 Series Fittings are a Parkrimp permanent, crimp style hydraulic fitting that enables for quick assembly with our family of Parkrimp crimpers.

Choose attributes to view part number:

Reset Attributes
Description

Parker's 78 Series Fittings are a Parkrimp permanent, crimp style hydraulic fitting that enables for quick assembly with our family of Parkrimp crimpers. Assembly of Parker's No-Skive hose and fittings does not require removal of the outer cover of the hose eliminating premature hydraulic hose failure caused by skiving too much or too little.

Parker's 78 Series fittings are compatible with these hydrualic spiral hoses:
•781
•782TC
•782ST

Description

Performance Characteristics
Port Connection (inch) 3/4 - 2-3/8
Hose I.D. (inch) 3/4 - 1-1/2
Connection Thread Size (inch) Multiple Connection Thread Sizes Available
Connection Thread Size (mm) Multiple Connection Thread Sizes Available
Flange Size (inch) 3/4 - 2
Style Multiple Styles Available
Shape Straight, 90° Elbow - Short Drop, 45° Elbow, 90° Elbow, 22-1/2° Elbow, 30° Elbow, 60° Elbow, Straight - Long
Material Steel, Stainless Steel

Please configure part to display CAD

Contact Us


HOSE PRODUCTS DIV


30240 LAKELAND BLVD

WICKLIFFE

OH

UNITED STATES

44092


Ph:4409435700


Fax:4409433129