No image available
No image available
Your request is being processed.
687577
Pneumatic Cylinder Accessories

Actuator Accessories - 4TK Air-Oil Tanks

4TK Air-Oil Tanks provide a means to convert shop air pressure into hydraulic pressure. Pneumatic pressure is converted to hydraulic pressure at a 1-to-1 ratio. Air-Oil Tanks are used to smooth out the cylinder piston rod travel and to prevent chatter.

Roll On To Zoom


4TK Air-Oil Tanks provide a means to convert shop air pressure into hydraulic pressure. Pneumatic pressure is converted to hydraulic pressure at a 1-to-1 ratio. Air-Oil Tanks are used to smooth out the cylinder piston rod travel and to prevent chatter.

Use our configurator to build the right part for your application.

Description

4TK Air-Oil Tanks provide a means to convert shop air pressure into hydraulic pressure. Compressed air is applied directly to the oil in the air-oil tank to convert it into hydraulic pressure. The hydraulic pressure is at a 1-to-1 ratio, i.e. 80 psig air produces 80 psig hydraulic pressure. All Parker Air-Oil Tanks have a fiberglass tube which shows the proper oil level. They also contain two fluid flow baffles. The top baffle disperses the incoming air over the surface of the oil in such a way to avoid agitation and aeration. The bottom baffle insures a smooth flow pattern that minimizes oil turbulence and eliminates swirling, funneling or splashing which, in turn, could cause oil aeration or the oil to be blown from the tank into the exhaust air. Air-Oil Tanks are used to smooth out the cylinder piston rod travel and to prevent chatter. They are mainly used in slow speed circuits.

  • Bore sizes: 2.5", 3.25", 4", 5", 6", 8"
  • Tank heights: 4" to 32"
  • Maximum operating pressure: 250 psi or 17 bar
  • Maximum operating temperature: 165°F or 73°C

Description

Performance Characteristics
Product Type Air-Oil Tank
Port Type NPTF
Maximum Working Pressure (bar) 17
Maximum Working Pressure (psi) 250
Operating Temperature (C) 74° (max)
Operating Temperature (F) 165° (max)
Tank Capacity 9 to 1338 cu. In.
Diameter (inch) 2-1/5" | 3-1/4" | 4" | 5" | 6" | 8"
Material Fiberglass
Maximum Flow Rate 6 feet/sec

Please configure part to display CAD
???ATTACHMENTS???

Contact Us


PNEUMATIC DIVISION NORTH AMERICA


8676 EAST M89

RICHLAND MI 49083 USA


Ph:269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN


Fax:269-629-5385