No image available
No image available
Your request is being processed.
687577
Pneumatic Cylinder Accessories

Actuator Accessories - Shock Absorbers

Parker's self-compensating and adjustable shock absorbers offer extensive effective weight ranges for handling a wide range of applications. Using shock absorbers can help increase production, extend machine life, and reduce energy costs.

Roll On To Zoom


Parker's self-compensating and adjustable shock absorbers offer extensive effective weight ranges for handling a wide range of applications. Using shock absorbers can help increase production, extend machine life, and reduce energy costs.

Description

Parker's shock absorbers are available in two different types; self-compensating and adjustable.

Self compensating shock absorbers decelerate movement smoothly while requiring no adjustment. These versatile performers offer wide effective weight ranges for handling a wider range of applications and increased velocities.

Adjustable shock absorbers have a multiple-orifice design principle that includes a series of orifices machined along the length of a fixed inner tube. The inner tube rotates upon adjustment, allowing for easy product selection and design flexibility.

  • Effective Weight Ranges up to 450,000 lbs.
  • Stroke Ranges up to 16”
  • Multiple Mounting Options
  • Side Load Adapters Available

Using shock absorbers can help increase production, extend machine life, and reduce energy costs.

Description

Performance Characteristics
Product Type Shock Absorbers (Self Compensating / Adjustable / Soft Contact )
Material Stainless Steel
Series Miniature | Heavyweight | Heavy Industrial
Bore Size 1-1/2" to 4"
Speed Range (ft/s) 0.26 to 19.7
Speed Range (m/s) 0.08 to 6
Oil Type Silicone | #5 | MA 35 | MA 120 | MA 225 | MA 600 | MA 900 | ATF | American 46
Maximum Stroke (inch) 0.20 to 16
Return Action Spring Return | Air Return | Self Return
Button Material Delrin | Steel | None (no button)

???ATTACHMENTS???

Contact Us


PNEUMATIC DIVISION NORTH AMERICA


8676 EAST M89

RICHLAND MI 49083 USA


Ph:269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN


Fax:269-629-5385