Adhesion Promoting Primers Products from parker include

: Default
Sort By Product Attributes
Division

Division

Specific Gravity

Specific Gravity

Shelf Life (Months)

Shelf Life (Months)

Temperature Range (C)

Temperature Range (C)

Color

Color

Film Thickness (mm)

Film Thickness (mm)

Packaging

Packaging

???ACCE_Region_Product_List???
Adhesion Promoting Primers ( 1 - 3 of 3 )
Compare Selected
Product Listing

CHO-SHIELD® 1091 primer is an air-drying liquid coating for enhancing the adhesion of CHOSHIELD 2000 series electrically conductive coatings and CHOBOND 2165 to chemically treated aluminum, and most composite surfaces.

Parker Chomerics CHO-BOND primers 1085 and 1086 are air-drying liquid coatings used to improve the adhesion of Parker Chomerics CHO-BOND conductive silicone compounds to metal and other non-silicone substrates.

Parker Chomerics CHO-BOND primers 1085 and 1086 are air-drying liquid coatings used to improve the adhesion of Parker Chomerics CHO-BOND conductive silicone compounds to metal and other non-silicone substrates.

Contact Us

Americas
USA, Canada, Mexico
c-parker@parker.com
1-800-272-7537
Europe
00800 27 27 5374
AOG (Aircraft on Ground)
1-949-851-4357