Aerospace Electronics Products from parker include

: Default
Sort By Product Attributes
Division

Division

Weight (lbs)

Weight (lbs)

Operating Temperature (F)

Operating Temperature (F)

???ACCE_Region_Product_List???
Aerospace Electronics ( 1 - 3 of 3 )
Compare Selected
Product Listing

Parker's fuel boost pump controller regulates fuel delivery and monitors pump operation to the engine. The controller features a multiprocessor-based architecture which allows motor control operation along with health monitoring and status reporting.

Parker's refuel defuel control panel provides a human interface to the fuel quantity gauging system. The displays indicate the fuel quantity for each tank, total on-board quantity, and warning status such as tank overfill.

The fuel tank inerting controller monitors and controls the fuel tank inerting system (FTIS). Pressure, oxygen, and temperature data are used by the controller to support the distribution of nitrogen enriched air (NEA) into the fuel tank ullage.

Contact Us

Americas
USA, Canada, Mexico
c-parker@parker.com
1-800-272-7537
Europe
00800 27 27 5374
AOG (Aircraft on Ground)
1-949-851-4357