Aerospace Fuel Nozzles Products from parker include

: Default
Sort By Product Attributes
Division

Division

???ACCE_Region_Product_List???
Aerospace Fuel Nozzles ( 1 - 3 of 3 )
Compare Selected
Product Listing

Parker Aerospace Macrospray® single-point nozzles generate droplets less than 10µ (SMD) at 1000 psi pressure, repeatable droplet dispersion patterns, and more uniform spray patterns providing an improved performance over conventional nozzles.

With up to 12 spray points per assembly, these nozzles provide larger coverage areas and superior spray performance with significantly higher flow rates, making them ideal for applications where higher volumes of liquid with fine drop sizes are required.

Delivers fuel to large frame industrial gas turbines. Atomization for natural gas and liquid fuels. Parker provides a certified welded assembly which is fully flow tested to verify it meets the customer’s application requirements.

Contact Us

Americas
USA, Canada, Mexico
c-parker@parker.com
1-800-272-7537
Europe
00800 27 27 5374
AOG (Aircraft on Ground)
1-949-851-4357