Aerospace Thermal Management Products from parker include

: Default
Sort By Product Category Product Categories Aerospace Thermal Management
Sort By Product Attributes
Division

Division

Weight (lbs)

Weight (lbs)

Temperature Range (F)

Temperature Range (F)

???ACCE_Region_Product_List???
Aerospace Thermal Management ( 1 - 4 of 4 )
Compare Selected
Product Listing

Heat Exchangers manufactured utilizing Parker's Macrolaminate technology offer increased thermal performance for a given envelope, and offer complex flow circuits, conformal geometries, and dual thermal and structural functions.

The unique manufacturing process allows an aluminum, multi-layer construction as thin as 0.080 inch. Single-phase or two-phase cooling is achieved using a wide range of dielectric (e.g. PAO/fluorocarbon) and non-dielectric (e.g. EGW/PGW) fluids.

Parker’s SprayCool® multiple platform enclosure (MPE) series of enclosures utilize the efficiency of evaporative (two phase) cooling using a patented direct spray technology and a di-electric fluid.

One ATR format system for multiple high-power VPX modules each in excess of 150 watts. Up to four kW of cooling is possible utilizing the single loop fluid system and the Parker-patented macrolaminate construction of the enclosure cold plate side walls.

Contact Us

Americas
USA, Canada, Mexico
c-parker@parker.com
1-800-272-7537
Europe
00800 27 27 5374
AOG (Aircraft on Ground)
1-949-851-4357