Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Oil is exhausted from valves, cylinders, and air motors into the ECS. Oil is coalesced into large drops, pulled by gravity into the sump, and drained manually or by using a 1/4" tube drain. The air flowing through the ECS filter media is also muffled.
Parker Muffler-Reclassifiers provide a cleaner and quieter environment which leads to increased work productivity and safety. Exhaust oil mist and noise pollution have a direct impact on worker productivity. Oil aerosol mist from lubricators and compressors is pervasive and enters the industrial plant environment through the exhaust ports of valves, cylinders and air motors. This rapidly expanding exhaust also produces sudden and excessive noise.
The ECS (Muffler-Reclassifier) is 99.97% efficient at removing the oil aerosols. The ECS also acts as a silencer to lower the dBA levels below O.S.H.A. requirements. Compressor oils and lubricating oils are exhausted from valves, cylinders and air motors into the ECS. Oil aerosols are “coalesced” into larger droplets and gravity pulls them into the attached drain sump. The sump can then be drained manually or by using a 1/4" ID plastic tube drain. The air flowing into the ECS is also muffled or silenced as it enters the inside of the ECS and passes through the filter media into the atmosphere.
The ECS units are constructed from the same materials that go into Parker Pneumatic Division oil removal coalescing filter elements. The seamless design insures media uniformity and strength. This proven technology provides high coalescing efficiency with low pressure drop. The filter media is supported by cylindrical perforated steel retainers, both inside and out. These retainers, fully plated for excellent corrosion resistance, give the ECS units high rupture strength in either flow direction. These filters can also be used as high efficiency inlet or bypass filters, for vacuum pumps or breather elements, to protect the air above critical process liquids.
Markets
• General Industrial
• Factory Automation
• Automotive
Features/Benefits
• 99.97% efficient at removing oil aerosols
• Functions as a silencer reducing decible levels to below OSHA requirements
• Robust design and construction
• Corrosive resistant
Applications
• General Assembly
• Packaging
• Conveyance
• General Pneumatics
Additional Information
• Product Type: Muffler/Reclassifier
• Port Size: 1/2', 1"
• Maximum Operating Pressure: 100 psi (or 6.89 bar)
• Operating Temperature: 125°F (or 51° C)
• Oil Removal Efficiencies 99.97%
• Noise Attenuation (dBA): 25
| Literature and Reference Materials |
|---|
| 0600P Catalog_Accessories |
| 0700P Catalog_Airline Accessories |
| MRO Pneumatic Airline Accessories Catalog |
| Muffler / Reclassifier, ECS Series 1C500 |
| Selector Guides |
|---|
| Pneumatic Calculator |