AKM 10-95 Series Activated Carbon Adsorbers | Parker NA

AKM 10-95 Series Activated Carbon Adsorbers

Activated carbon adsorbers for volume flows up to 940 m³/h for industrial compressed air treatment applications

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    The Parker Zander AKM 10-95 range of activated carbon adsorbers are designed to purify pre-dried industrial compressed air down to a remaining oil content of 0,003 mg/m³. The units can be installed free-standing or on a frame. They come equipped with integrated high performance after filtration, pressure gauge and oil indicator and are capable of volume flows up to 940m³/h in a system operating at 7 barg (100 psig).

    Features
    • Volume flows up to 940 m³/h @ 7 barg (100 psig)

    • High performance after filters installed as standard

    • Start-up devices available as an option

    • Oil indicator and pressure gauge included

    Benefits
    • Efficient removal of oil aerosols and oil vapors for highest quality air

    Operation
    Pre-dried compressed air flows from top to bottom through a single vessel containing activated carbon. Any remaining oil aerosols and oil vapors including odours and tastes are removed by the active surface area of the highly porous activated carbon to produce high quality, clean compressed air. Finally, the treated compressed air exits via the validated after-filter into the downstream compressed air network. Using an oil-indicator tube, quality checks can be carried out periodically.

    Sizing and Selection
    Important Note: For quoted air purity performance, compressed air filters must be sized correctly for minimum operating pressure and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

    Please note: The lifetime of the activated carbon filling can vary and is dependent on the contamination type and quantity and also on the humidity of the compressed air.

    For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.
Description

Performance Characteristics

Maximum Flow Rate (cfm)

61.80 @ 7 bar(g) to 553.27 @ 7 bar(g)

Maximum Operating Pressure (barg)

16

Maximum Operating Pressure (psig)

232.06

Minimum Operating Pressure (barg)

5

Minimum Operating Pressure (psig)

72.52

Maximum Ambient Temperature (C)

50

Maximum Ambient Temperature (F)

122

Minimum Ambient Temperature (C)

1.5

Minimum Ambient Temperature (F)

34.7

Maximum Operating Temperature (C)

50

Maximum Operating Temperature (F)

122

Minimum Operating Temperature (C)

25

Minimum Operating Temperature (F)

77

Connection Type

BSP-P

Weight (kg)

59 to 215

Width (mm)

420 to 520

Depth (mm)

480 to 645

Height (mm)

1450 to 2080

Dryer Technology

Activated Carbon Adsorber

Brand

Parker Zander

Certificates

CE, AS1210, TR

Afterfilter Type

GL9ZLDH to GL14ZLDH

Materials of Construction

Vessels & Piping: Steel, Seals: NBR

Contact Us

Parker Manufacturing Ltd
Gas Separation & Filtration Division EMEA
Dukesway, Team Valley Trading Estate
Gateshead, Tyne & Wear, NE11 0PZ
United Kingdom
Phone +44 (0)191 402 9000