Axial Piston Variable Pumps - Series P2/P3 | Parker NA

Axial Piston Variable Pumps - Series P2/P3

Variable, swashplate piston pumps designed for operation in open circuit, mobile hydraulic systems. Perfect choice when it comes to cost-saving installation as well as high productivity and power density. Displacements from 60 to 145 cc/rev.

Use our configurator to build the right part for your application.
Description
    Parker P2/P3 series has been designed to meet the specific demands of heavy duty mobile applications. By featuring an optimized envelope and a unique port layout the product line provides for a cost saving direct mount on most typical mobile transmissions. The availability of both a standard (P2) and a supercharged, internally boosted version (P3) allows for high flow operation at the most diverse inlet conditions. With continuous pressure ratings of up to 350 bar P2/P3 provides a high power density and enables downsizing of mobile machinery. As a standard every P2/P3 comes with an integrated pre-compression volume which ensures low ripple operation and reduced noise emissions.

    Markets
    • Material Handling Equipment
    • Construction Equipment
    • Mining
    • Water Drilling
    • Forestry Equipment
    • Agriculture Machinery
    • Vocational & Municipal Equipment
    • Other Mobile
    • Defense

    Features/Benefits:
    • Displacements from 60 to 145 cc/rev with supercharged versions of 105 and 145 cc/rev – covers wide range of applications by meeting flow requirements at most diverse inlet conditions
    • High self-priming speeds for maximized output flows & high altitude operation capability – increased productivity
    • Dedicated envelope design and unique port layout for direct mount on mobile transmission PTO’s – cost-saving installation
    • Operating pressures of up to 350 bar (continuous) – high power density and system downsizing potentials
    • Integrated pre-compression volume – reduced pulsation and noise level
    • Robust, heavy duty design – long lifetime and service intervals

    Applications:
    • Reachstackers
    • Heavy Lift Trucks
    • (All Terrain) Mobile Cranes
    • Cargo Loaders
    • (Articulated) Dump Trucks
    • Wheel Loaders
    • (Surface) Drill Rigs
    • Roadheaders
    • Forestry Forwarders
    • Forestry Harvesters
    • Agriculture Harvesters
    • (Flail) Mowers
    • Defense Vehicles

    For detailed technical information on P2 and P3 pumps please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support.  

    * Made in Germany
Description

Performance Characteristics

Body Material

Cast Iron

Case Drain Option

YES

Charge Pump Option

Optional

Circuit Type

OPEN CIRCUIT

Configuration

Single / Multiple

Control Method

PRESSURE / REMOTE PRESSURE / LOAD SENSE / TORQUE CONTROL

Energy Recovery Capable

NO

Filtration Option

NO

Fluid Type

Standard Hydraulic Fluid / Synthetic Hydraulic Fluid / Fire Resistant Fluid / Biodegradable Fluid

Maximum Displacement (cm3/rev)

145

Maximum Displacement (in3/rev)

8.85

Maximum Flow (gpm)

79

Maximum Flow (lpm)

362

Maximum Fluid Temperature (C)

115

Maximum Fluid Temperature (F)

239

Minimum Fluid Temperature (C)

-40

Minimum Fluid Temperature (F)

-40

Maximum Noise Level (DBA)

74 - 80

Maximum Operating Pressure (bar)

320 - 350

Maximum Operating Pressure (psi)

4600 - 5000

Maximum Radial Shaft Load (kg)

Consult Parker

Maximum Radial Shaft Load (lbs)

Consult Parker

Maximum Speed (rpm)

2200 - 2800

Maximum Viscosity (SUS)

1000 cSt

Minimum Viscosity (SUS)

10 cSt

Maximum Weight (KG)

37 - 78

Maximum Weight (lbs)

81 - 172

Media

Hydraulic

Mounting Option

SAE

Port Connection

SAE / ISO

Port Connection Type

FLANGE / STRAIGHT THREADED

Porting Location

SIDE PORTS

Pump Technology

Piston

Pump Type

Variable

Rotation

CLOCKWISE / COUNTER CLOCKWISE

Sensor Type

NO

Shaft Type

SAE / DIN

Thru-Drive Capability

YES

  • Literature and Reference Materials

  • EMEA - Axial Piston Pumps, Variable Displacement, Series P2 / P3
  • EMEA - Axial Piston Pumps, Variable Displacement, Series eP2 - Electronic Controls
  • EMEA - Installation and Startup Manual, Series P2 / P3
  • EMEA - Installation and Startup Manual, Series eP2 - Electronic Controls
  • EMEA - Installation and Startup Manual, Series eP2 - Pump Control Module
  • Americas - Axial Piston Pumps, Variable Displacement, Series P2 / P3
  • Americas - P2-Series Mobile Piston Pump Installation Manual
  • Americas - P2060 Service Parts Design Series 11
  • Americas - P2060 Service Parts Design Series 12
  • Americas - P2075 Service Parts Design Series 11
  • Americas - P2075 Service Parts Design Series 12
  • Americas - P2105 Service Parts Design Series 11
  • Americas - P2105 Service Parts Design Series 12
  • Americas - P2105 Service Parts Design Series 15
  • Americas - P2145 Service Parts Design Series 11
  • Americas - P2145 Service Parts Design Series 12
  • Americas - P2145 Service Parts Design Series 13
  • Americas - P2145 Service Parts Design Series 15
  • Americas - P3075 Service Parts Design Series 11
  • Americas - P3075 Service Parts Design Series 12
  • Americas - P3105 Service Parts Design Series 11
  • Americas - P3105 Service Parts Design Series 12
  • Americas - P3105 Service Parts Design Series 15
  • Americas - P3145 Service Parts Design Series 11
  • Americas - P3145 Service Parts Design Series 12
  • Americas - P3145 Service Parts Design Series 13
  • Americas - P3145 Service Parts Design Series 15
  • Americas - Upgrade Notification PC-0026 - P2/P3-145 Design 15
  • EMEA - P2060 Service Parts Design Series 12
  • EMEA - P2075 Service Parts Design Series 12
  • EMEA - P2105 Service Parts Design Series 16
  • EMEA - P2145 Service Parts Design Series 16
  • EMEA - P3105 Service Parts Design Series 16
  • EMEA - P3145 Service Parts Design Series 16
  • Product Demos & Tutorials

  • The New Standard in Productivity, eP2 - Promotion Page
  • Contact Us

    Pump & Motor Division Europe
    Parker Hannifin Mfg. Germany GmbH & Co. KG
    Neefestrasse 96
    09116 Chemnitz
    Germany
    Phone +49 (0)3 71 39 37-0
    Fax  +49 (0)3 71 39 37-4 88