Axial Piston Variable Displacement Pumps - Series VP1 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Axial Piston Variable Displacement Pumps - Series VP1 Axial Piston Variable Displacement Pumps - Series VP1 Axial Piston Variable Displacement Pumps - Series VP1 Axial Piston Variable Displacement Pumps - Series VP1

Axial Piston Variable Displacement Pumps - Series VP1

Parker VP1 hydraulic variable truck pump series has operating pressures up to 420 bar (6,100 psi) and speeds up to 3000 rpm. The VP1 pump is a robust design that provides circuit reliability for the most demanding truck applications. Sizes from 45-130cc.

Technical Specifications

  • Pump Type: Piston, Variable
  • Body Material: Cast Iron
  • Displacement: 45 to 130 cm3/rev, 2.74 to 7.93 inch3/rev
  • Configuration: Single, Tandem
  • Operating Pressure: up to 6090 psi, up to 420 bar
  • For Fluid Type: Standard Hydraulic Fluids
  • Technology: Hydraulics
  • Media: Hydraulic Fluids
  • Maximum Operating Speed: 3000 RPM
  • Minimum Fluid Temperature: -40 °F
  • Maximum Fluid Temperature: 120 °C, 248 °F
  • Weight: 27 kg, 59.4 lb
  • Shaft Type: SAE, ISO, DIN
  • Mounting Option: SAE, ISO, DIN
  • Port Type: Consult Parker
  • Port Connection: SAE, ISO, BSPP
  • Port Location: Rear Ports
  • Direction of Rotation: Clockwise, Counterclockwise
  • Circuit Path: Open
  • Sensor Type: Consult Parker
  • Maximum Noise Level: Consult Parker
  • Drain Option: Yes
  • Filter Included: No
  • Radial Load Capacity: Consult Parker
  • Minimum Kinematic Viscosity: 47 SUS
  • Maximum Kinematic Viscosity: 1866 SUS
  • Thru-Drive Capability: Yes
  • Energy Recovery Capability: No
  • Control Method: Load Sense
  • Charge Pump Included: No
Safety Warning

Full Product Description

Parker hydraulic variable displacement truck pump series VP1 is an axial piston pump featuring high self-priming speed and high efficiency and is one of the leading truck pumps in the market. The Parker VP1 pump can be close-coupled to a gearbox PTO (power take-off) or to a coupling independent PTO (e.g. an engine PTO) which meets ISO standard 7653-1985. VP1 Pumps provide circuit reliability at speeds up to 3000 rpm and 420 bar (6,100 PSI).
An application that makes full use of all the features of the VP1 is truck cranes with a load sensing system. The complex systems of refuse collection vehicles and sewage trucks as well as various combinations of tippers, cranes, snow ploughs, and salt/sand spreaders can also be greatly simplified and optimized with the VP1 pump. The VP1 provides the hydraulic system with the correct amount of fluid at precisely the right moment, effectively reducing energy consumption and heat generation. This means a smoother and quieter hydraulic system with much reduced impact on the environment. The VP1 variable displacement pump is a very efficient and straight forward pump design with unsurpassed reliability. Its small envelope size gives a simple and inexpensive installation.

Tandem coupling:
The through-shaft on VP1-45/-60/-75 permits tandem coupling of an additional pump, such as a series F1 fixed displacement pump.

Long life:
The VP1 is designed for trucks with hydraulic load sensing systems. It is sturdy, yet simple, with few moving parts. The result is a reliable pump with long service life.
Rigorous product testing and continuous product development help to ensure our hydraulic pumps operate at optimum efficiency and can perform in the most demanding environments.

Markets:
• Mobile
• Transportation

Features and Benefits:
• PTO hydraulic pump close coupled and tandem mounted. (tandem coupling only for VP1-45/-60/-75)
• High self-priming speeds - increased productivity.
• High overall efficiency - increased reliability.
• Low noise level - meeting industry noise emissions
• Low weight - reducing greenhouse gas emissions and fuel consumption.
• Operating pressures up to 420 bar (ISO).
• Shaft end and mounting flange meet ISO standard.
• Small installation dimensions - fits wide range of applications.
• Suitable for all load sensing systems, regardless of make.
• Tolerates low and high temperature shocks - suitable for the most demanding environments.

Applications:
• Cargo Cranes
• Forestry Cranes
• Multi-Purpose Vehicles
• Refuse Vehicles
• Sewage Trucks

We have included in above configurator part numbers for our VP1 hydraulic variable displacement pump, please download our latest catalogue under Product Support for the latest information/updates or contact your local Parker dealer for support.
* Made in Sweden

Related Documents

×

687PDC
687925