Gas Hose - Carbo G NW/L 10 - NB/R 10 | Parker NA

Gas Hose - Carbo G NW/L 10 - NB/R 10

Carbo G NW/L 10 - NB/R 10 is designed to connect household appliances to the gas line  or bottles.

Carbo G NW/L 10 - NB/R 10 is designed to connect household appliances to the gas line or bottles.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Carbo G NW/L 10 - NB/R 10 is designed for the connection of household appliances to the gas line  (type NW/L) in indoor applications or to Liquefied Petroleum Gas (LPG) bottles (type NB/R) for outdoor applications. The premium grade materials with low permeation and superior resistance to aging and weathering guarantee a safe use. Additionally hose and production process is quarterly tested and supervised by the IMQ (Italian Institute of Quality Approval) to assure you a constant level of high quality.

    Markets
    • Domestic appliances
    • Vocational

    Features/Benefits
    • Low permeability for a even safer use
    • Available in long continuous lengths providing maximun versatility
    • Design Factor Value 3:1 enhances safety for operators and equipment
    • Superior tensile strength to resist to accidental tears

    Applications
    • Domestic gas, Liquefied Petroleum Gas (LPG)
    • Gas stoves
    • Gas barbecues and grills
    • Camping burners
    • Gas fireplaces
Description

Performance Characteristics

Application

Compressed Gas

Industry Standards

UNI 7140

Reinforcement Type

Textile

Hose Cover Material

EPDM

Media

Technical Gases

Hose I.D. (DN)

8 - 12

Hose I.D. (inch)

5/16 - 1/2

Hose I.D. (size)

5 - 8

Hose I.D. (mm)

8 - 13

Tube

NBR

Length (m)

100

Hose O.D. (mm)

13, 20

Hose O.D. (inch)

0,512 - 0,787

Maximum Working Pressure (Mpa)

1

Minimum Bend Radius (mm)

33, 51

Maximum Working Pressure (psi)

150

Maximum Working Pressure (bar)

10

Minimum Bend Radius (inch)

1,3 - 2

Weight (kg/m)

0,13, 0,29

  • Compliance, Certifications, & Safety

  • RoHS Declaration
  • Contact Us

    Parker Hannifin Manufacturing S.r.l.
    Hose Products Division Europe
    VIA G.B. Pirelli 6
    22070 Veniano Italy
    Phone +39 (0) 31-936-111
    Fax  +39 (0) 31-936-664