Compressed Natural Gas and Liquefied Petroleum Gas Hose 350 PSI - SS23CG Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Compressed Natural Gas and Liquefied Petroleum Gas Hose 350 PSI - SS23CG Hose

Compressed Natural Gas and Liquefied Petroleum Gas Hose 350 PSI - SS23CG Hose

Parker's SS23CG hose is a compressed natural gas and liquefied petroleum gas hose that has a constant working pressure of 350 PSI to deliver consistency and reliability.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Welding Gases (Technical Gases)
  • Specifications Met: NFPA 58.0, UL 21.0
  • Compatible Fitting: 26 Series
  • Maximum Operating Pressure: up to 30 bar, up to 3.0 MPa, up to 350 psi
  • Maximum Operating Temperature: 121 °C, 250 °F
  • Weight: 0.24 to 0.45 kg/m, 0.16 to 0.30 lb/ft
  • Inside Diameter: 5/16 to 5/8 inch, 8.0 to 15.9 mm
  • Application: Agriculture Equipment, Forestry, Hydraulics, Material Handling, Transportation
  • Hose Reinforcement Material: 1 Braid of Steel Wire
  • Outside Diameter: 0.68 to 1.05 inch, 17.2 to 26.8 mm
  • Minimum Bend Radius: 4 to 6-1/2 inch, 100 to 165 mm
  • Size: -6 to -12
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Synthetic Rubber
  • Hose Cover Type: Standard Cover

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's SS23CG hose is a compressed natural gas and liquefied petroleum gas hose that has a constant working pressure of 350 PSI to deliver consistency and reliability. The SS23CG hose is designed, built, and tested to meet UL 21 / CSA 8.1 2015 Type III / NFPA 58 performance specifications. Sizes range from 5/16” to 5/8” in diameter to fit the requirements of various markets. For ECE R110 and ECE R67 approval, contact Hose Products Division.

Markets:
• Transportation
• Agriculture
• Material Handling

Features/Benefits:
• 350 PSI constant working pressure in different sizes
• Meets UL 21 / CSA 8.1 2015 Type III / NFPA 58 certifications

Applications:
• Liquefied petroleum gas (LPG)
• Compressed natural gas (CNG)

Compatible Fittings:
• 26 series fittings

Related Documents

×
Products Hose I.D. (size)
SS23CG-6 -6
SS23CG-8 -8
SS23CG-10 -10
SS23CG-12 -12

687PDC
687583