Wellhead Grease Fittings, Combination Lubricant Stick Injector Series | Parker NA

Wellhead Grease Fittings, Combination Lubricant Stick Injector Series

Parker PGI’s Combination Lubricant/Stick Injector Grease Fittings accept button head grease gun couplers for injecting grease or stick lubricants. They are offered in double ball and single ball styles for service to 10,000 psi.

Parker PGI’s Combination Lubricant/Stick Injector Grease Fittings accept button head grease gun couplers for injecting grease or stick lubricants. They are offered in double ball and single ball styles for service to 10,000 psi.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker PGI’s Combination and Stick Injector Grease Fittings feature a heavy-duty radial rivet crimp. This special crimp provides the best “blow-out” protection of any available crimped style fitting. The radial rivet crimp process conforms to the latest revision of NACE when manufactured with 316 SS or 4140 body material.

    Markets:
    • Chemical
    • Petrochemical
    • Oil and Gas

    Features/Benefits:
    • Accepts Button head Coupler
    • Heavy Duty Radial Rivet Crimp
    • 316 SS and 1215 Material available  

    Applications:
    • Wellhead Lube Systems
Description

Performance Characteristics

Style

Single or Double Ball Check

Connection Thread Size (inch)

1/4" to 3/4" NPSM | 3/8" to 1" UNC

Body Material

1215 | 316 SS | Consult factory for additional materials

Plating

Zinc | N/A

Heat Treatment

Annealed (NACE) | N/A

Ball Material

AISI 52100 Chrome Alloy | K-Monel® | Consult factory for additional materials

Spring Material

302 SS | Inconel X-750 | Consult factory for additional materials

Overall Length

1-1/2" to 4-3/4"

Maximum Operating Pressure (psi)

10,000

Maximum Operating Pressure (bar)

689

Please configure part to display CAD
  • Literature and Reference Materials

  • Wellhead Fittings & Valve Components | PGI-WF
  • Contact Us

    Parker Hannifin Corporation
    Instrumentation Products Division
    1005 A Cleaner Way
    Huntsville, AL 35805 USA
    Phone +1 (256) 881-2040
    Fax  +1 (256) 881-5072