No image available
No image available
Your request is being processed.
687577
Filter Regulators

Compact Filter Regulator - 06E Series Prepair II

06E is a compact particulate filter/regulator that provides accurate pressure regulation and high moisture removal efficiency in a compact package. 06E is a one piece combined filter/regulator which minimizes space by incorporating two units into one.

Roll On To Zoom


06E is a compact particulate filter/regulator that provides accurate pressure regulation and high moisture removal efficiency in a compact package. 06E is a one piece combined filter/regulator which minimizes space by incorporating two units into one.

Use our configurator to build the right part for your application.

Description

Parker's 06E is a compact particulate filter/regulator that provides accurate pressure regulation and high moisture removal efficiency in a compact package. 06E is a one piece combined filter/regulator which minimizes space and piping by incorporating two units into one. The modular style of the 06E allows you to connect any combination of similar air preparation product by using connector brackets. A rolling diaphragm is used for extended industrial life and is excellent where a more stable air pressure is desired.

The 06E comes standard with a polycarbonate bowl, wrapped with a metal bowl guard providing 360 degrees of visibility to content inside the bowl. For specific flow and space restricted applications, this product can provide a solution that does not sacrifice performance. The various options available such as auto drain, twist drain, gauge, assortment of bowl options, pressure range and preset pressures make this series easy to configure for your application.  

  • Compact Filter/Regulator
  • Element: 5µ | 40µ
  • Port Size: 1/4" | 3/8" | 1/2"
  • Gauge Port Size: 1/4"
  • Relieving | Non-Relieving
  • Drain Type: Twist | Auto Float
  • Thread Type: BSPP | NPT
  • Maximum Supply Pressure (bar): 10.3 (polycarbonate) | 17.2 (metal) | 17.2 (automatic float drain)
  • Maximum Supply Pressure (psi): 150 (polycarbonate) | 250 (metal) | 250 (automatic float drain)
  • Operating Temperature (C): 0° to 52° (polycarbonate) | 0° to 80° (metal)
  • Operating Temperature (F): 32° to 125° (polycarbonate) | 32° to 175° (metal)
  • Preset Pressure Option: Yes
  • Pressure Range (psig): 0 to 30 | 0 to 60 | 0 to 125 |0 to 250
  • Pressure Range (bar): 0 to 2 | 0 to 4 | 0 to 8 |0 to 17
  • Mounting: Mounting bracket kit
  • Flow Capacity (SCFM): 46 (1/4") | 55 (3/8") | 61 (1/2")
  • Body and Adjustment Knob Material: Zinc | Plastic
  • Bowl Material: Polycarbonate | Zinc
  • Filter Element: Plastic
  • Seals: Nitrile
  • Weight: 1.6 lbs or 0.7 kg

Description

Performance Characteristics
Product Type Compact Filter/Regulator
Element 5µ | 40µ
Port Size 1/4" | 3/8" | 1/2"
Gauge Port 1/4"
Pressure Regulator Type Relieving | Non-Relieving
Drain Option Twist | Auto Float
Port Type BSPP | NPT
Inlet Pressure Range (psig) 150 (polycarbonate) | 250 (metal) | 250 (automatic float drain)
Inlet Pressure Range (bar) 10.4 (polycarbonate) | 17.2 (metal) | 17.2 (automatic float drain)
Operating Temperature (C) 0° to 52° (polycarbonate) | 0° to 80° (metal)
Operating Temperature (F) 32° to 125° (polycarbonate) | 32° to 175° (metal)
Pressure Control Range (psig) 0 to 30 | 0 to 60 | 0 to 125 |0 to 250
Pressure Control Range (bar) 0 to 2 | 0 to 4 | 0 to 8 |0 to 17
Mounting Mounting Bracket Kit
Flow Rate (SCFM) 46 (1/4") | 55 (3/8") | 61 (1/2")
Body Material Zinc
Knob Material Plastic
Bowl Material Polycarbonate | Zinc
Filter element Plastic
Seal Material Nitrile
Weight (lb) 1.6
Weight (kg) 0.7

Please configure part to display CAD
???ATTACHMENTS???

Contact Us


PNEUMATIC DIVISION NORTH AMERICA


8676 EAST M89

RICHLAND MI 49083 USA


Ph:269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN


Fax:269-629-5385