Compressed Air Filters

Filter by

No filters selected

Port Size

Industry Application

Brand

Micron Rating

Technology

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Compressed Air Filters


Compressed Air Filters

The primary reason for using a compressed air filter is to remove contamination and improve air quality. Parker's design philosophy of air quality, energy efficiency has led to products that provide highest air quality, lowest power consumption, lowest operational differential pressure, lowest CO2 emissions and lowest total cost of ownership. Since the introduction of the first Parker OIL-X range, Parker has continued to develop both the compressed air filter and the standards governing compressed air quality.


High efficiency coalescing and dry particulate filters with very low pressure drop providing excellent energy savings.

Viewing 10 of 152

Compact, modular construction oil vapour removal filters designed to reduce oil vapour when industrial applications require compressed air to meet ISO8573-1 Class 0 or Class 1.

Viewing 10 of 16

Activated carbon filters for the reduction of oil vapour and hydrocarbon odours, providing a maximum remaining oil content of <0.003mg/m³ (<0.003ppm) @ 21°C (70°F).

Viewing 10 of 96

High pressure filters for compressed air applications up to 350 bar g with optimized flow rates and improved housing design for high energy efficiency, maximum reliability and safe operation.

Viewing 10 of 35

High pressure filters for compressed air applications up to 100 bar g with optimized flow rates and improved housing design for high energy efficiency, maximum reliability and safe operation.

Viewing 10 of 42

Parker’s Finite J-Series filters are designed to filter contaminants such as rust, pipe scale, compressor lube oil, and water from compressed gases. These filters are often used in high pressure Compressed Natural Gas (CNG) systems.

Viewing 10 of 84

Parker’s special UNI-CAST formed elements and our deep bed pleated elements provide lower pressure drop and less frequent changeouts, saving time and money.

Viewing 10 of 594

High efficiency compressed air filters for industrial applications requiring pressures of up to 45 barg (653 psig)

Viewing 10 of 27

High efficiency compressed air filters for applications requiring large flow rates up to 31248 m³/hr @ 7 bar g with a maximum operating pressure of 16 bar g.

Viewing 10 of 63

Parker Balston 2000 series compressed air and gas filters remove contaminants at an efficiency of up to 99.99% for 0.01 micron particles and droplets.

Viewing 10 of 195

Parker Balston 6000 series stainless steel compressed air filters remove 99.99% of 0.01 micron particles and droplets

Viewing 10 of 48

Parker Balston sterile air filters for the food industry remove all viable organisms from compressed air and other gases at an efficiency of 99.9999+% for 0.01 micron sized particles.

Viewing 10 of 15

Balston high pressure compressed air filters offer exceptionally high efficiency coalescing filtration of compressed air at high flow rates. The housings are ASME Code stamped to 665 psig.

Viewing 10 of 15

Parker Balston High Flow Rate Natural Gas Filters offer high efficiency coalescing filtration and are specifically designed to remove suspended liquids and dirt from pipeline natural gas.

Viewing 10 of 8

Parker Balston higher flow rate ASME code stamped compressed air filters offer high efficiency coalescing filtration at very high flow rates.

Viewing 10 of 28

Parker Balston SA filters are rated at 99.9999+% efficiency for 0.01 micron particles.

Viewing 10 of 4

Parker Balston disposable filter units offer all the advantages of microfiber filter cartridges for high efficiency liquid and gas filtration combined with the economics and convenience of complete disposability.

Viewing 10 of 61

Activated carbon adsorbers for the removal of oil vapour in industrial compressed applications. Available for volume flows up to 86 m³/h @ 7 barg (50.62 cfm @ 102 psig).

Viewing 10 of 7

Activated carbon adsorbers for the removal of oil vapour in industrial compressed air applications. Available for volume flows up to 940 m³/h @ 7 barg (553 cfm @ 102 psig).

Viewing 10 of 9

Activated carbon adsorbers for volume flows up to 6100 m³/h for industrial compressed air treatment applications

Viewing 10 of 8

Parker's 02F miniature coalescing, disposable, inline filter is designed to remove liquid aerosols, water, oil and submicron particulate matter from your pneumatic system. These filters will provide oil free air for several demanding applications.

Viewing 10 of

Parker's 10F is a miniature coalescing filter that is designed to remove liquid aerosols, water, oil and submicron particulate matter from your pneumatic system. These filters will provide oil free air for several demanding applications.

Viewing 10 of 1

Prep-Air II Particulate/Coalescing Filters are designed to remove water, oil aerosols and particulate matter from your pneumatic system. These filters are generally used in industrial applications where water, oil, and harmful dirt must be removed.

Viewing 10 of 79

Parker's 35F heavy duty high flow coalescing filters are designed to remove liquid aerosols, water, oil and submicron particulate matter from your pneumatic system. These filters will provide oil free air for several demanding applications.

Viewing 10 of 1

P3NF particulate and coalescing filters remove contaminants and separate out bulk liquids. This type of filter is generally used in industrial applications where liquid water, oil, and harmful dirt particles must be removed.

Viewing 10 of 28

687PDC
687PDC