Compression Pneumatic and Hydraulic Tube Fittings

Since 1929, Parker has served our customers by providing dependable fluid power technology. Much of our expertise originates with Parker´s precision-made pneumatic & hydraulic tube fittings. With more than 80 years of experience in product design, engineering, applications technology and manufacturing, Parker leads the industry in delivering tube fittings for a diverse range of applications around the world.

Displaying products 1 - 11 of 11

Fast-Stor® Brass Fittings

Fittings for Fast-Stor® air hose are constructed from heavy duty brass with built in insert-supports.

FITTINGS, COMPACT BRASS P

Brass flareless tube fitting, Hi-Duty

Parker's Hi-Duty fitting is a preassembled brass fitting fitting with a sleeve machined onto the nut. During assembly the sleeve breaks away from the nut and creates a seal on the tubing.

Chrome plated brass couplers for thermoplastic and soft metal tubing, Poly-tite

Parker's Poly-Tite couplers offer an acetal copolymer sleeve that has superior resilience to resist creeping and stress caused from compression.

Brass Compression Fittings, Compress-Align

Parker's Compress-Align fittings require no flaring, soldering or other preparation of tubing. The captive sleeve is always oriented for correct installation, visible for inspection before and after installation.

Brass Compression Fittings for Thermoplastic and Soft Metal Tubing - Poly-tite

Parker's Poly-Tite fittings offer an acetal copolymer sleeve that has superior resilience to resist creeping and stress caused from compression.

Compression Style Plastic Fittings, Fast-Tite

Parker's Fast & Tite fittings installs in seconds without tools for a leak proof seal. Fast & Tite meets FDA and NSF-51 requirements for food contact.

Brass Compression Fittings

Parker's compression fittings require no flaring, soldering or other preparation of tubing necessary to assemble. Compression fittings meet functional requirements of SAE J-512

Compression Style Fittings - Vibra-Lok

Parker's Vibra-Lok fittings provides a positive reliable seal under vibration conditions, mechanical shock or tube movement. The sleeve cushions the tubing permitting the tube to flex back and forth in the fitting.

LF 3000® Pneumatic Push-In Fittings

The LF 3000® pneumatic fitting range, with its wide variety of shapes and configurations, allows you to find
the perfect connector to meet your needs and thus optimise the use of your equipment.

LIQUIfit® Polymer Non-Return Valves

LIQUIfit® polymer non-return valves meet the requirements for conveying beverages. They allow flow in one direction and prevent any return flow. Fitted in the circuit, they provide total protection.



Displaying products 1 - 11 of 11




Contact Us


Parker Hannifin Corporation


6035 Parkland Blvd.

Cleveland

OH

USA

44124


Ph:1-800-272-7537


Fax:1-216-896-4410