Concrete Placement Hose, Series 7236 | Parker NA

Concrete Placement Hose, Series 7236

Concrete Placement Hose is designed for transfer of concrete and wet abrasive materials in applications to 150°F and 800 psi, Series 7236

Concrete Placement Hose is designed for transfer of concrete and wet abrasive materials in applications to 150°F and 800 psi, Series 7236

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series 7236 Concrete Placement Hose provides excellent heavy duty service as a delivery/placement connection across multiple medium pressure transfer and applications. The thick natural rubber blended tube provides superior resistance to abrasive materials going through the hose, and dissipates static electrical charge for operator safety. The thick wall provides kink resistance for unimpeded flow and the cover provides resistance to abrasion and weathering for maximum performance.

    Markets:
    • Construction
    • General Industrial

    Features/Benefits:
    • Tube: Black natural rubber/SBR for abrasion resistance to 150°F.
    • Reinforcement: Multiple textile plies for strength and durability.
    • Cover: Black natural rubber/SBR for resistance to abrasion, cuts, gouging, scuffs and weathering.
    • Lengths: Available in optional 200-foot lengths for maximum efficiency of inventory.

    Applications:
    - media
    • Abrasive materials
    • Concrete
    • Wet cement
    - usage
    • Concrete delivery/placement equipment

    Safety/Technical:
    • Design Factor: 3:1
    • Click here to access CrimpSource® for current crimp specifications. .
Description

Performance Characteristics

Weight (lbs)

0.78 to 1.38

Weight (kg)

0.35 to 0.63

Minimum Bend Radius (inch)

9 to 24

Packaging

Coils

Media

Abrasive Materials, Dry and Wet Cement, Concrete

Tube

Black natural rubber/SBR

Material - Hose Reinforcement

Four textile plies

Material - Cover

Black natural rubber/SBR

Finish - Cover

Wrapped

Hose O.D. (inch)

1.882 to 2.762

Hose O.D. (mm)

47.8 to 70.2

Maximum Working Pressure (psi)

800

Application

Material Handling

Maximum Working Pressure (bar)

55.2

Hose I.D. (mm)

31.8 to 50.8

Hose I.D. (inch)

1-1/4 to 2

Minimum Working Temperature (F)

-30

Maximum Working Temperature (F)

150

Minimum Working Temperature (C)

-34

Maximum Working Temperature (C)

66

Minimum Bend Radius (mm)

228.6 to 609.6

Contact Us

Parker Hannifin Corporation
Industrial Hose Products Division
30242 Lakeland Boulevard
Wickliffe, OH 49092 USA
Phone +1 (440) 833-2120
Fax  +1 (440) 833-2230