No image available
No image available
Your request is being processed.
687563
Fluoropolymer Hose

Convoluted PTFE Hose with Heavy Wall Stainless Steel Braids - SCWV/SCBV

SCWV/SCBV Heavy Wall hoses are manufactured from heavy wall PTFE and have a 316 stainless steel braid. The open pitch design provides additional kink resistance and reduced permeation. Uses PAGE Series fittings with SC300 Collar.

Roll On To Zoom


SCWV/SCBV Heavy Wall hoses are manufactured from heavy wall PTFE and have a 316 stainless steel braid. The open pitch design provides additional kink resistance and reduced permeation. Uses PAGE Series fittings with SC300 Collar.

Choose attributes to view part number:

Reset Attributes
Description

Stainless Steel Braided Convoluted Hose Assemblies in the Heavy Wall SCWV/SCBV design is made from virgin convoluted PTFE tubing in natural or static dissipative style. Unlike metal hose, which is susceptible to stress and cracking in flexing applications, SCWV/SCBV showed no signs of stress cracking, even after 1 million cycles of flex testing. SCWV/SCBV has a heavier wall than SCW/SCB hose and the convoluted tubing handles vacuum applications at elevated temperatures.

Applications
-Fluid handling
-Chemical transfer
-Semiconductor
-Paint

Construction
Tube: SCWV - Heavy Wall Natural FDA Compliant PTFE
SCBV - Heavy Wall Black Static-dissipative PTFE
Reinforcement: 316 Stainless Steel braid

Notes
Not suggested for steam-cold water cycling applications
Cannot be used with 90 or 91N series fittings
Vacuum wire recommended for 2-1/2, 3 and 4 inch


Description

Performance Characteristics
Dash Number -8 to -64
Hose I.D. (inch) 1/2 - 4
Hose I.D. (mm) 13 - 102
Maximum Working Pressure (psi) 150 - 1,500
Maximum Working Pressure (Mpa) 1.0 - 10.4
Compatible Fittings PAGE
Minimum Working Temperature (F) -100
Minimum Working Temperature (C) -73
Maximum Working Temperature (F) 500
Maximum Working Temperature (C) 260
Minimum Bend Radius (inch) 2 - 16
Minimum Bend Radius (mm) 51 - 206
Industry Standards FDA CFR 177.1550, FDA CFR 177.2660, USP Class VI Certified, ISO 10993 - dependent on style
Media Air, Chemicals, Fluid, Paint, Water
Application Chemical Transfer, Fluid Handling, Semiconductor
Hose Type PTFE Hose, Heavy Wall Convoluted
Hose Style Natural, Stainless Steel Braid and Static Dissipative, Stainless Steel Braid
Color Silver
Vacuum Rating (inch of Hg) 28

???ATTACHMENTS???

Contact Us


PARFLEX DIVISION


1300 N FREEDOM STREET

RAVENNA

OH

UNITED STATES

44266


Ph:3302962871


Fax:3302968433