Crimper Die Sets, Series COS | Parker NA

Crimper Die Sets, Series COS

Crimper Die Sets are used in COS crimpers to fabricate textile or wire reinforced hose assemblies to 4 inch inside diameter.

Crimper Die Sets are used in COS crimpers to fabricate textile or wire reinforced hose assemblies to 4 inch inside diameter.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series COS Crimper Die Sets are designed and machined to close tolerances for accurate and reliable performance. The die sets are stamped and color coded for easy identification, and are available in split design to more easily accommodate bent tube couplings.

    Markets:
    • General Industrial

    Features/Benefits:
    • Designed specifically for Parker COS adjustable hydraulic crimpers for compatibility and superior reliability
    • High quality carbon steel for durability

    Applications:
    • Parker COS-K1, COS-K2 and COS-K4 crimpers
Description

Performance Characteristics

Application

Accessory

Accessory Type

Split die set, Solid die set

Equipment Type

COS-K1, COS-K2, COS-K4

Die Length (mm)

55 to 130

Weight (lbs)

4 to 17

  • Compliance, Certifications, & Safety

  • Safety & Technical Guide
  • Literature and Reference Materials

  • Crimpsource
  • Contact Us

    Parker Hannifin Corporation
    Industrial Hose Products Division
    30242 Lakeland Boulevard
    Wickliffe, OH 49092 USA
    Phone +1 (440) 833-2120
    Fax  +1 (440) 833-2230