Direct Buried Connectors | Parker NA

Direct Buried Connectors

The new Parker Legris connectors were developed to optimise installation and provide long-term integrity for underground FTTx networks.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    The new Parker Legris direct buried connectors were developed to optimise installation and provide long-term integrity for underground FTTx* networks.

    *FTTx: Fiber To The x = home, building, campus, etc

    Features/Benefits:

    - Optimised Installation

    • Transparent: optic fibre ducts and correct tube connection can be seen and verified
    • Patented ridged design for unsurpassed shock resistance
    • No protection cap necessary
    • 1 connector for 2 different wall thicknesses of the tubing (bridging possible between direct buried and direct install micro-tubing)
    • Compact design and intuitive installation
    • Pre-assembled safety clip to prevent risk of accidental disconnection
    • High working pressure for increased blowing speed/distance

    - Longevity & Reliability

    • Tried-and-tested connection technology to ensure tensile strength and resistance to network expansion
    • Perfect sealing IP68: full protection against particle ingress
    • UL94: flame resistance for indoor installations
    • Date coding to guarantee quality and traceability
    • 100% leak-tested in production

    Markets:

    • Telecommunication
    • Information Technology

    Applications:

    • Connector for FTTX Applications
    • Air and Water Conveying
    • Underground Networks
    • Air Blowing
    • Water Floating
    • Heavy Duty Ducting

    Technologies:

    • Tube to tube connectors
    • Pneumatic Fittings
    • Instant Fittings
    • Quick Fittings
    • Optic fibre connectors

    Technical Characteristics:

    • Compatible fluids: Air, water
    • Materials: HR polymer, stainless steel, technical polymer, NBR
    • Pressure: 0 to 25 bar
    • Temperature: -20°C to +80°C

    Regulations:

    • ISO 14743: Pneumatic fluid power, push-in connectors for thermoplastic tubes
    • NF EN 50086-2-4 replaced by NF EN 61386-24: Standard relating to impact tests for buried systems
    • UL94: Flame resistance
    • IP68: Seepage resistance to water and dust
    • Patent family FR2980999 (buried connectors)
    • Patent family FR2924194 (safety clips)

    Product Types:

    • Equal and Unequal Tube-to-Tube Connector
    • Equal and Unequal Tube-to-Tube Connector with Red Tamper-Proof Safety Clips
    • End Cap
    • End Cap with Red Tamper-Proof Safety Clip
Description

Performance Characteristics

Application

Fiber Optic

Minimum Working Temperature (C)

-20

Minimum Working Temperature (F)

-4

Maximum Working Pressure (bar)

15

Maximum Working Temperature (F)

176

Maximum Working Pressure (psi)

218

Tube O.D. (mm)

5-14

Tube O.D. (inch)

0,20-0,55

Maximum Working Pressure (Mpa)

1,5

Industry Standards

ISO 14743 - IP68 - UL94 V-2 - Patent family FR2924194 (safety clip)

Connection Type

Push-to-Connect

Shape

Straight

Material

Technical Polymer

O-Ring Material

NBR

Gripping Ring

Stainless Steel

Maximum Pressure (barg)

25

Maximum Working Temperature (C)

80

Vacuum Rating (mm of Hg)

755

Box Quantity

100, 50, 25

Weight (kg)

0,006, 0,009, 0,01, 0,022, 0,007, 0,011, 0,026, 0,017, 0,031, 0,023, 0,002, 0,003, 0,014, 0,005, 0,018

Media

Air, water

Certificates

ISO 14743: Pneumatic fluid power, push-in connectors for thermoplastic tubes, NF EN 50086-2-4 replaced by NF EN 61386-24: Standard relating to impact tests for buried systems, UL94: Flame resistance, IP68: Seepage resistance to water and dust, Patent fam

Please configure part to display CAD

Contact Us

Parker Hannifin Manufacturing France SAS
Fluid System Connectors Division Europe
Parc Alcyone - Bat. D
1 rue André et Yvonne Meynier - CS 46911
35069 Rennes Cedex France
Phone Phone: +33 (0) 2-99-25-55-00