Direct-Drive Torque Motors - TMW/TMA Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Direct-Drive Torque Motors - TMW/TMA Series

Direct-Drive Torque Motors - TMW/TMA Series

TM-series direct-drive torque motors offer high torques at low speeds and can replace traditional gearbox based systems in many applications. Available with 400/480 VAC windings, torques up to 22000Nm and speeds to 400 min-1

Technical Specifications

  • Maximum Output Speed: up to 450 RPM
  • Shaft Size: > 100 mm, > 60 to 100 mm, > 40 to 60 mm
  • Product Series: TMW
  • Mounting Type: B34 (Foot+Face Mount), B3 (Foot Mount), > 400 mm (PCD), > 300 to 400 mm (PCD), > 200 to 300 mm (PCD), > 400 mm (Pilot Ø), > 300 to 400 mm (Pilot Ø), > 200 to 300 mm (Pilot Ø)
  • Operating Temperature: 0 to 40 °C for Water Cooled Version, 32 to 104 °F for Water Cooled Version, 5 to 104 °F for Natural Cooling Version, -15 to 40 °C for Natural Cooling Version
  • Product Type: Electric Motor
  • Technology: Electromechanical
  • Product Style: Direct Drive Servo, Torque
  • Frame Size: 600 mm, 830 mm
  • Continuous Output Power: 15 to 324 kW (water cooled)
  • Continuous Torque: 1210 to 22100 Nm (water cooled), 10709 to 195601 lb-inch (water cooled)
  • Peak Torque: 1810 to 32500 Nm (water cooled), 16020 to 287649 lb-inch (water cooled)
  • Rated Speed: 50 to 450 RPM
  • Input Voltage: 400 to 480 VAC
  • Motor Pole Count: 36, 48
  • Feedback Type: Absolute Single-turn EnDat Encoder (standard), Direct EnDat Encoder
  • Compatible Parker Drive: AC890SD, AC30
  • Specifications Met: CE
  • Ingress Protection Rating: IP54
  • Cooling Method: Water-Cooled (standard), Air-Cooled / Natural Convection (with derating)
  • Shaft Type: Hollow with Keyway (standard), Hollow (with spline profile), Solid (with spline profile), Solid (smooth), Solid (with keyway)
Safety Warning

Full Product Description

Parker TMW Torque motors are innovative direct drive solutions designed for industrial applications requiring high torque at low speed without any additional mechanical transmission system. They advantageously replace traditional gearbox based systems and their usage results in more compact, more efficient, quieter and virtually maintenance free drive systems.

Markets:
• Molding
• Plastic Processing
• Converting
• Rubber & Tire Processing
• Material Forming

Features/Benefits:
• Permanent magnet synchronous motor
• High torque at low speed
• High torque density
• Silent operation
• Customized mechanical Interface
• Integrated thrust bearing (option)

Applications:
• Extruders
• Injection Molding Machines
• Winders
• Mixers
• Crushers
• Presses

Technical Specifications:
• Connections :
     - terminal box for power cable, PTC probes and KTY sensors
     - connector for encoder signals
• Insulation of the stator winding : Class F according to EN 60034-1
• Thermal Protection : 2 PTC probes and 1 KTY sensor
• Vibration Severity : Grade N

Variants and Options:
• Shaft End
     - solid or hollow shaft with key or keyway, spline profile DIN 5480 and DIN 5463
     - customized interfaces available on request
• Bearings - ball bearings  / - roller bearings (option)
• Feedback Systems  - absolute single turn Endat encoder
• Terminal Box Orientation
      - at the rear on the top
      - at the rear on the left or right side
• Extruder Specific Features
     - itegrated thrust bearing
     - screw extraction and cooling mechanisms
     - customized mechanical interface

Related Documents

×

687PDC
A87859