OBSOLETE: Scuba Diving Breathing Air Hose - Diver 100 EN 250 | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Scuba Diving Breathing Air Hose - Diver 100 EN 250

OBSOLETE: Scuba Diving Breathing Air Hose - Diver 100 EN 250 OBSOLETE

This product is no longer available – please contact us for further assistance.

Technical Specifications

  • Weight: 0.08 to 0.10 lb/ft, 0.12 to 0.15 kg/m
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM) Heat and Ageing Resistant, Nitrosamine Free Heat and Ageing Resistant
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Minimum Operating Temperature: -22 °F, -30 °C
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM), Nitrosamine Free
  • Application: Air
  • Media: Air (Breathing Air)
  • Specifications Met: EN 250.0
  • Inside Diameter: 1/4 to 5/16 inch, 6.3 to 8 mm
  • Hose Reinforcement Material: Synthetic Textile Yarn
  • Outside Diameter: 0.484 to 0.551 inch, 12.3 to 14 mm
  • Cover Structure: Smooth
  • Maximum Operating Pressure: 3.5 MPa, 510 psi, 35 bar
  • Minimum Bend Radius: 60 to 80 mm, 2.362 to 3.150 inch
Safety Warning

Full Product Description

Diver 100 EN 250 is a flexible hose designed for air supply in scuba diving systems during recreational and professional dives. Premium grade compounds do not contaminate air and guarantee a safe use for humans.  It is important and fundamental to refer to the EN 14594 norm to operate a correct and safe assembly. We have the right hose and you have the right competence.

Markets
• Vocational
• Marine

Features/Benefits
• Vanilla flavor tube compound for a more likable taste
• Nitrosamine free compounds to protect the natural environment and the quality of life
• Design Factor 4:1 enhances safety of the diver

Applications
• Scuba diving system
• Breathing air
Products Hose I.D. (mm) Hose I.D. (inch)
IH30310133/100 6.3 0.248
IH30310126/100 7.3 0.287
IH30310124/80 8 5/16

687PDC
687513