Dual Flow Shutoff Valve (DFSOV) | Parker NA

Dual Flow Shutoff Valve (DFSOV)

Parker's dual flow shutoff valve (DFSOV) is used on the inert gas generation system of an aircraft to control the nitrogen enriched air (NEA) flow to the fuel tanks.

FSDDFSV01
Description
    The dual flow shutoff valve (DFSOV) controls the nitrogen enriched air (NEA) flow to the fuel tanks of an aircraft as part of an inert gas generation system. The DFSOV is used for switching the NEA flow between off, low, medium and high flow. Its secondary but critical function is to prevent fuel and fuel vapor migration from the fuel tank back to the ASM when the system is not operating.

    Parker’s dual flow shutoff valve is a dual poppet electrically-controlled solenoid-operated valve used in the fuel tank inerting system (FTIS). Fundamental features include the following:
    • Uses poppets which are spring-assisted to be normally closed when both solenoids are de-energized
    • Micro-switches provide electrical position signals when the poppets are closed
    • Electrical position indication is achieved via discrete output signals for both open and closed positions
    • Visual indications showing when poppets are in the open or closed position are included in the design

    As the premier world leader in fuel tank inerting systems, Parker has turned 50-plus years of inerting technology leadership into an unequalled pedigree that translates into durable, world-class products that last, flight after flight.

    APPLICATIONS:
    Commercial aircraft, military fighters and transports, business and general aviation

    FEATURES AND ATTRIBUTES:
    Parker's dual flow shutoff valve optimizes NEA flow for different aircraft flight phases. This eliminates the need for multiple valves to achieve various flow settings.
Description

Performance Characteristics

Fluid Type

Air, nitrogen enriched air (NEA), oxygen enriched air (OEA), and jet fuels

Operating Pressure (psig)

15 to 60 psig

Maximum Fluid Temperature (C)

85

Fluid Temperature Min (C)

-55

Temperature Range (F)

-67°F to 158°F

Voltage (VDC)

28 VDC nominal

Operating Times

3 seconds max

Maximum Current (amps)

420 milliamps max per solenoid at 28 VDC at ambient temperature

Weight

4.50 lbs max, varies based on application

  • Literature and Reference Materials

  • Fluid Systems Division Capabilities Brochure
  • Contact Us

    FLUID SYSTEMS
    16666 VON KARMAN AVE
    IRVINE
    CA
    UNITED STATES
    92606
    Phone 9498513500
    Fax  9498513788