Electric Linear Actuators

Filter by

No filters selected

Gripping Force

Brand

Division

Product Type

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Electric Linear Actuators


Electric Linear Actuators

Parker offers an industry-leading range of linear actuators and cylinders for pneumatic, electric and hydraulic systems. These actuators and cylinders come in a wide range of construction types, ranging from compact light duty aluminum air actuators to motorized electric actuators and heavy duty hydraulic designs.


LCB040 actuators incorporate a low friction, dry running slide bearing driven by a steel reinforced timing belt providing a high speed, high acceleration solution at a low cost. They are suitable for loads of up to 60N and can move at speeds up to 8m/s

Viewing 10 of 180

HMRB11 belt driven actuators provide fast path and position control for payloads of up to 4450N. Available with either basic or reinforced profiles, the HMR linear actuators offer user-friendly flexibility and a range of fully integrated options

Viewing 10 of 1

HPLA080 actuators incorporate a high strength timing belt, guided by low friction, heavy-duty roller wheels, inside a sealed housing. With load capacity to 3000N and speeds up to 5m/s, HPLA080s are optimized for high speed, single or multi-axis systems

Viewing 10 of

HPLA120 actuators incorporate a high strength timing belt, guided by low friction, heavy-duty roller wheels, inside a sealed housing. With load capacity to 6900N and speeds up to 5m/s, HPLA120s are optimized for high speed, single or multi-axis systems

Viewing 10 of

HPLA180 actuators incorporate a high strength timing belt, guided by low friction, heavy-duty roller wheels, inside a sealed housing. With load capacity to 14900N and speeds to 5m/s, HPLA180s are optimized for high speed, single or multi-axis systems

Viewing 10 of

Offering extreme configurability and maximized application optimization the HMRB08 belt driven actuator utilizes two square rail bearing guides for maximum moment loading capacity and is ideal for single or multi-axis systems. For payloads up to 1800N

Viewing 10 of 1

With an integrated square rail for high level dynamic positioning, all packaged in a super low profile IP54 rated assembly, the OSPE20-BHD offers numerous levels of configurability making it a highly flexible product. Suitable for payloads up to 1600N

Viewing 10 of 1

Offering extreme configurability and maximized application optimization the HMRB11 belt driven actuator utilizes two square rail bearing guides for maximum moment loading capacity and is ideal for single or multi-axis systems. For payloads up to 4450N

Viewing 10 of 1

Offering extreme configurability and maximized application optimization the HMRB18 belt driven actuator utilizes two square rail bearing guides for maximum moment loading capacity and is ideal for single or multi-axis systems. For payloads up to 16200N

Viewing 10 of 1

Offering extreme configurability and maximized application optimization the HMRB24 belt driven actuator utilizes two square rail bearing guides for maximum moment loading capacity and is ideal for single or multi-axis systems. For payloads up to 26600N

Viewing 10 of 1

Offering extreme configurability and maximized application optimization the HMRS08 screw driven actuator utilizes two square rail bearing guides for maximum moment loading capacity and is ideal for single or multi-axis systems. For payloads up to 1800N

Viewing 10 of 1

Offering extreme configurability and maximized application optimization the HMRS11 screw driven actuator utilizes two square rail bearing guides for maximum moment loading capacity and is ideal for single or multi-axis systems. For payloads up to 4450N

Viewing 10 of 1

With multiple guide, carriage and mounting options, and an IP54 rating, the OSPE-SB 25 ball screw driven actuator is designed for medium precision, high duty cycle applications. Suitable for payloads up to 500N

Viewing 10 of 1

With multiple standard options and IP54 rating, OSPE-ST 32 lead screw driven actuators are designed for low-speed, low duty cycle, medium thrust applications. The trapezoidal screw prevents back driving, ideal for vertical applications. Payloads to 1000N

Viewing 10 of 1

With multiple standard options and IP54 rating, OSPE-ST 25 lead screw driven actuators are designed for low-speed, low duty cycle, medium thrust applications. The trapezoidal screw prevents back driving, ideal for vertical applications. Payloads to 500N

Viewing 10 of 1

Offering extreme configurability and maximized application optimization the HMRB15 belt driven actuator utilizes two square rail bearing guides for maximum moment loading capacity and is ideal for single or multi-axis systems. For payloads up to 8800N

Viewing 10 of 1

With multiple guide, carriage and mounting options and an IP54 rating, along with a multitude of other customizable features the OSPE-B 25 is designed to be our most versatile yet cost-effective point to point positioner. Suitable for payloads up to 160N

Viewing 10 of

With multiple guide, carriage and mounting options and an IP54 rating, along with a multitude of other customizable features the OSPE-B 32 is designed to be our most versatile yet cost-effective point to point positioner. Suitable for payloads up to 300N

Viewing 10 of

With an integrated square rail for high level dynamic positioning, all packaged in a super low profile IP54 rated assembly, the OSPE25-BHD offers numerous levels of configurability making it a highly flexible product. Suitable for payloads up to 2000N

Viewing 10 of 1

With an integrated square rail for high level dynamic positioning, all packaged in a super low profile IP54 rated assembly, the OSPE32-BHD offers numerous levels of configurability making it a highly flexible product. Suitable for payloads up to 5000N

Viewing 10 of 1

With multiple guide, carriage and mounting options, and an IP54 rating, the OSPE-SB 32 ball screw driven actuator is designed for medium precision, high duty cycle applications. Suitable for payloads up to 1200N

Viewing 10 of 1

With multiple guide, carriage and mounting options, and an IP54 rating, the OSPE-SB 50 ball screw driven actuator is designed for medium precision, high duty cycle applications. Suitable for payloads up to 3000N

Viewing 10 of 1

With multiple standard options and IP54 rating, OSPE-ST 50 lead screw driven actuators are designed for low-speed, low duty cycle, medium thrust applications. The trapezoidal screw prevents back driving, ideal for vertical applications. Payloads to 1500N

Viewing 10 of 1

With multiple guide, carriage and mounting options and an IP54 rating, along with a multitude of other customizable features the OSPE-B 50 is designed to be our most versatile yet cost-effective point to point positioner. Suitable for payloads up to 850N

Viewing 10 of

Offering extreme configurability and maximized application optimization the HMRS15 screw driven actuator utilizes two square rail bearing guides for maximum moment loading capacity and is ideal for single or multi-axis systems. For payloads up to 8800N

Viewing 10 of 1

687PDC
687PDC