Electrically Conductive Adhesives, Epoxy & Glue | Parker NA

Electrically Conductive Adhesives, Epoxy & Glue

Filter by

No filters selected

Product Type

Filler Material

Minimum Operating Temperature

Maximum Operating Temperature

Specific Gravity

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Electrically Conductive Adhesives, Epoxy & Glue


Electrically Conductive Adhesives, Epoxy & Glue

Electrically conductive adhesives, including conductive epoxy and conductive glue, from Parker Chomerics offer excellent electrical conductivity levels and strong adhesion properties without volatile organic compounds or corrosive by-products.


Parker Chomerics PRO-SHIELD 7058 electrically conductive epoxy combines the strong adhesive characteristics of epoxy with the superior conductivity of pure silver. Click into part number to purchase online now.

Viewing 1 of 1

Parker Chomerics CHO-BOND® 584-29 conductive adhesive is a two-component, silver-filled epoxy formulated for thin bond lines and where precise application is required

Viewing 6 of 6

Parker Chomerics CHO-BOND® 584-208 conductive adhesive is a two-component epoxy formulated with an extended working life ideal for high volume applications where a strong electrical bond is required

Viewing 2 of 2

Parker Chomerics CHO-BOND® 580-208 conductive adhesive is a two-component, silver-filled epoxy is designed to be thinned and applied as an ink or spray coating

Viewing 2 of 2

Parker Chomerics TECKNIT 8116 conductive adhesive is a two-component, silver-filled epoxy formulated to provide a strong bond and electrical pathway between mating surfaces

Viewing 1 of 1

Parker Chomerics CHO-BOND® 360-20 conductive adhesive is a two-component, silver-plated copper filled epoxy formulated for exceptionally strong electrical bonds

Viewing 2 of 2

Parker Chomerics CHO-BOND® 1030 conductive adhesive is a one component silver-plated copper filled silicone ideal for thin bond lines and bonding silicone EMI gaskets to metal substrates

Viewing 3 of 3

Parker Chomerics CHO-BOND® 592 conductive adhesive is a two-component, silver-filled epoxy with good electrical conductivity and excellent adhesion characteristics

Viewing 2 of 2

Parker Chomerics CHO-BOND® 1085 is an air-drying liquid coating used to improve the adhesion of Parker Chomerics CHO-BOND 1029 adhesive to metal and other non-silicone substrates.

Viewing 1 of 1

687PDC
687PDC